Add to Signal Chain Designer

ADA4000-2:  Dual, Low Cost, Precision JFET Input Operational Amplifier

Product Details

Product Status:Recommended for New Designs

The ADA4000-1/ADA4000-2/ADA4000-4 are JFET input operational amplifiers featuring precision, very low bias current, and low power. Combining high input impedance, low input bias current, wide bandwidth, fast slew rate, and fast settling time, the ADA4000-1/ADA4000-2/ADA4000-4 are ideal amplifiers for driving analog-to-digital inputs and buffering digital-to-analog converter outputs. The input common-mode voltage includes the positive power supply, which makes the part an excellent choice for high-side signal conditioning.

Additional applications for the ADA4000-1/ADA4000-2/ ADA4000-4 include electronic instruments, ATE amplification, buffering, integrator circuits, instrumentation-quality photodiode amplification, and fast precision filters (including PLL filters). The parts also include utility functions, such as reference buffering, level shifting, control I/O interface, power supply control, and monitoring functions.

Applications
  • Reference gain/buffers
  • Level shift/driving
  • Active filters
  • Power line monitoring/control
  • Current/voltage sense or monitoring
  • Data acquisition
  • Sample-and-hold circuits
  • Integrators
  • Data Sheet, Rev. A, 3/09

    FEATURES and BENEFITS

    • High slew rate: 20 V/μs
    • Fast settling time
    • Low offset voltage: 1.70 mV maximum
    • Bias current: 40 pA maximum
    • ±4 V to ±18 V operation
    • Low voltage noise: 16 nV/√Hz
    • Unity gain stable
    • Common-mode voltage includes +VS
    • Wide bandwidth: 5 MHz

    ADA4000-2 Pin Configuration Diagram

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    Analog Filter Wizard 2.0
    The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
    ADIsim Design/Simulation Tools HTML
    ADA4000 SPICE Macro Model SPICE Models HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADA4000-2 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADA4000-2ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $1.55 $1.31 Y  Material Info PCN Purchase Sample
    ADA4000-2ARMZ-RL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $1.31 Y  Material Info PCN Purchase
    ADA4000-2ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.55 $1.31 Y  Material Info Notify Me Purchase Sample
    ADA4000-2ARZ-R7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.31 Y  Material Info Notify Me Purchase
    ADA4000-2ARZ-RL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.31 Y  Material Info Notify Me Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    PRAOPAMP Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
    EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close