Add to Signal Chain Designer

AD8682:  Dual Low Power, High Speed JFET Operational Amplifier

Product Details

Product Status:Recommended for New Designs

The AD8682 and AD8684 are dual and quad low power, precision (1 mV) JFET amplifiers featuring excellent speed at low supply currents. The slew rate is typically 9 V/μs with a supply current under 250 μA per amplifier. These unity-gain stable amplifiers have a typical gain bandwidth of 3.5 MHz. The JFET input stage ensures bias current is typically a few picoamps and below 125 pA maximum over the full temperature operating range.

The devices are ideal for portable, low power applications, especially with high source impedance. The devices are unity gain stable and can drive higher capacity loads (G = 1, noninverting), as an example of their excellent dynamic response over a wide range of conditions, delivering dc precision performance at low quiescent currents.

Applications

  • Portable telecommunications
  • Low power industrial and instrumentation
  • Loop filters
  • Active and precision filters
  • Integrators
  • Strain gauge amplifiers
  • Portable medical instrumentation
  • Supply current monitoring

FEATURES and BENEFITS

  • Low supply current: 250 μA/amp maximum
  • High slew rate: 9 V/μs
  • Bandwidth: 3.5 MHz typical
  • Low offset voltage: 1 mV maximum @ 25°C
  • Low input bias current:
    20 pA maximum @ 25°C
  • CMRR: 90 dB typical
  • Fast settling time
  • Unity gain stable

Pin Configuration Diagram for AD8682

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8682 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8682ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $2.09 $1.66 Y  Material Info PCN Purchase Sample
AD8682ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 $2.09 $1.66 Y  Material Info PCN Purchase
AD8682ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.09 $1.66 Y  Material Info Notify Me Purchase
AD8682ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.66 Y  Material Info Notify Me Purchase
AD8682ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.66 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close