Add to Signal Chain Designer

AD8677:  130µV Max Offset voltage Op Amp in TSOT23

Product Details

Product Status:Recommended for New Designs
Newer Alternatives:
  • ADA4077-2 a dual channel version in two grades offering lower offset and drift, higher bandwidth and slew rate with lower input bias current.

The AD8677 is the next generation of precision, ultra-low offset amplifiers. Analog Devices’ iPolar™ process enables the AD8677 to incorporate the high performance of OP07-type amplifiers and integrate lower power (1.1 mA typ), low input bias current (±2 nA max) and higher CMRR/PSRR (130dB) in the small TSOT23 package. Operation is fully specified from ±5 V to ±15 V supply.

FEATURES and BENEFITS

  • Low Offset Voltage: 130μV max
  • Input Offset Drift: 1.5 µV/°C Max
  • Supply Current: 1.1mA/amp
  • Small 5-lead TSOT23 package
  • Dual Supply Operation: ±5V to ±15V

Pin Configuration Diagram for AD8677

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8677 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8677 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8677ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $0.99 $0.76 Y  Material Info PCN Purchase Sample
AD8677ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.76 Y  Material Info PCN Purchase
AD8677ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.76 Y  Material Info PCN Purchase
AD8677AUJZ-R2 Status: Production 5 ld TSOT 5 Ind Reel, 250 $1.19 $1.19 Y  Material Info PCN Purchase
AD8677AUJZ-REEL Status: Production 5 ld TSOT 5 Ind Reel, 10000 - $0.76 Y  Material Info PCN Purchase
AD8677AUJZ-REEL7 Status: Production 5 ld TSOT 5 Ind Reel, 3000 - $0.76 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close