Application Notes (3)
- AN-581: Biasing and Decoupling Op Amps in Single Supply Applications (pdf, 166 kB)
-
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. -
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Aerospace Information (1)
-
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Analog Dialogue (1)
-
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads
(Analog Dialogue, Vol. 31, No. 2, 1997)
Data Sheets (2)
Glossary (1)
Product Selection Guide (1)
- High Speed Amplifiers Selection Table (pdf, 77 kB)
Recommended Reading (1)
-
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions