Add to Signal Chain Designer

AD713:  Precision, High Speed, BiFET Quad Op Amp

Product Details


Newer Alternatives:
  • ADA4000-4 with improved noise, speed and precision at lower quiescent power consumption in narrow 14-lead packages

The AD713 is a quad operational amplifier, consisting of four AD711 BiFET op amps. These precision monolithic op amps offer excellent dc characteristics plus rapid settling times, high slew rates, and ample bandwidths. In addition, the AD713 provides the close matching ac and dc characteristics inherent to amplifiers sharing the same monolithic die. The single-pole response of the AD713 provides fast settling: l µs to 0.01%. This feature, combined with its high dc precision, makes the AD713 suitable for use as a buffer amplifier for 12- or 14-bit DACs and ADCs. It is also an excellent choice for use in active filters in 12-, 14- and 16-bit data acquisition systems. Furthermore, the AD713 low total harmonic distortion (THD) level of 0.0003% and very close matching ac characteristics make it an ideal amplifier for many demanding audio applications. The AD713 is internally compensated for stable operation at unity gain.

The AD713J is rated over the commercial temperature range of 0°C to 70°C. The AD713A is rated over the industrial temperature of −40°C to +85°C.

FEATURES and BENEFITS

  • DC PERFORMANCE
    1.5 mV maximum offset voltage
    8 µV/°C typical drift
    150 V/mV minimum open-loop gain
    2 µV p-p typical Noise, 0.1 Hz to 10 Hz
    True 14-Bit Accuracy
    Single Version: AD711
    Dual Version: AD712
  • Available in 16-lead SOIC, 14-lead P-DIP and Hermetic Cerdip Packages
  • AC PERFORMANCE
    1 µs Settling to 0.01% for 10 V Step
    20 V/µs Slew Rate
    0.0003% Total Harmonic Distortion (THD)
    4 MHz Unity Gain Bandwidth

Pin Configuration Diagram for AD713

AD713 Diagram
Pin Configuration Diagram for AD713

Documentation

Title Content Type File Type
AD713: Precision, High Speed, BiFET Quad Op Amp (Rev F, 07/2011) (pdf, 453 kB) Data Sheets PDF
AD713: Quad Precision, Low Cost, High Speed, BiFET Op Amp Data Sheet (Rev C, 10/2006) (pdf, 453 kB) Data Sheets PDF
AD713: Military Data Sheet (Rev A, 05/2006) (pdf) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-106: A Collection of Amp Applications  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Application Notes PDF
AN-214: Ground Rules for High Speed Circuits  (pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.
Application Notes PDF
AN-349: Keys to Longer Life for CMOS  (pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse
Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD713 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-9063301MCA Status: Production 14 ld CerDIP 14 Mil Tube, 25 $41.08 $39.03 N  Material Info PCN Purchase
AD713AQ Status: Production 14 ld CerDIP 14 Ind Tube, 25 $9.69 $9.21 N  Material Info PCN Purchase
AD713JNZ Status: Production 14 ld PDIP 14 Comm. Tube, 25 $5.23 $4.71 Y  Material Info PCN Purchase
AD713JR-16 Status: Production 16 ld SOIC - Wide 16 Comm. Tube, 47 $5.93 $5.36 N  Material Info PCN Purchase
AD713JR-16-REEL Status: Production 16 ld SOIC - Wide 16 Comm. Reel, 1000 - $5.36 N  Material Info PCN Purchase
AD713JR-16-REEL7 Status: Production 16 ld SOIC - Wide 16 Comm. Reel, 400 $5.93 $5.36 N  Material Info PCN Purchase
AD713JRZ-16 Status: Production 16 ld SOIC - Wide 16 Comm. Tube, 47 $5.23 $4.71 Y  Material Info PCN Purchase
AD713JRZ-16-REEL Status: Production 16 ld SOIC - Wide 16 Comm. Reel, 1000 - $4.71 Y  Material Info PCN Purchase
AD713JRZ-16-REEL7 Status: Production 16 ld SOIC - Wide 16 Comm. Reel, 400 $5.23 $4.71 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close