Switching Regulators : Evaluation Boards/Tools
-
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB space, cost, or part count. The user enters five design parameters and selects a design goal. The tool calculates optimal values to produce a complete schematic, BOM, efficiency plot, and a performance summary. The BOM includes vendor part numbers and also allows the user to make alternative part choices. A complete design is documented with a PDF ready to print or email.
-
ADP2114 Evaluation Board (EVAL-ADP2114)
(pdf, 739 kB)
-
ADP2503/ADP2504 Evaluation Board for the 600 mA/1000 mA Buck Boost Converters (EVAL-ADP2503/ADP2504)
(pdf, 599 kB)
-
ADP2504 Evaluation Board for the 1 A Buck Boost Converter (EVAL-ADP2504)
(pdf, 964 kB)
-
EVAL-ADP2108: Evaluation Board for 600 mA, 3 MHz Buck Regulator
(pdf, 902 kB)
-
Power Management Download Tools