Norwood, MA (11/26/2012) - Analog Devices, Inc. (ADI), a global leader in high-performance semiconductors for signal-processing applications, today introduced the ADP2384 4-A and ADP2386 6-A, 20-V dc-to-dc regulators featuring ultra-high conversion efficiency of greater than 95 percent in a compact 168mm2 solution size. The ADP2384/86 regulators offer a wide input-voltage range of 4.5 V to 20 V and an output range from as low as 0.6 V up to 18 V with 1 percent voltage accuracy. The accurate current limit protection allows the use of smaller inductors, which helps to minimize board space. The ADP2384/86 regulators provide a precision-enable input and a power-good output to allow a simple and reliable start-up sequence.
The ADP2384/86 offer excellent stability and transient response to minimize the output voltage ripple. The switching frequency of the regulators can be synchronized to an external clock to eliminate beat frequencies between regulators. The ADP2384/86 operate over the −40°C to +125°C junction temperature range and are available in compact 4 mm × 4 mm 24-lead LFCSP packages.
| Product | Sample Availability | Full Production | Price each @ 1k units | Packaging |
|---|---|---|---|---|
| ADP2384ACPZN-R7 | Now | Now | $1.74 | 4 mm × 4 mm 24-lead LFCSP |
| ADP2386ACPZN-R7 | Now | Now | $2.04 | 4 mm × 4 mm 24-lead LFCSP |
| ADP2384-EVALZ | Now | Now | $60.00 | - |
| ADP2386-EVALZ | Now | Now | $60.00 | - |
Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
Follow ADI on Twitter
To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe
Joe Dussi
781-937-1216
joe.dussi@analog.com
© 1995 - Analog Devices, Inc. All Rights Reserved