ANALOG DEVICES ADDS DUAL OUTPUT SYNCHRONOUS CONTROLLER TO POWER MANAGEMENT PORTFOLIO

ADI's new ADP1850 synchronous controller provides greater flexibility, integrates tracking and sequencing features, and can be configured as a dual-output or high-current interleaved DC-to-DC controller for input voltages ranging from 2.75 V to 20 V.

Norwood, MA (01/04/2011) - Analog Devices, Inc. (ADI), a global leader in high-performance semiconductors for signal-processing applications, announced today the availability of the ADP1850 synchronous DC-to-DC switching controller that is easily configurable as dual output or interleaved two-phase controller for a wide range of high-current, high-efficiency applications. The ADP1850 offers more flexibility than other DC-to-DC controllers by providing a wider input voltage range of 2.75 V to 20 V, as well as easy configuration for dual-output (up to 2 x 25 A) or single interleaved-output (up to 50 A) systems. The ADP1850 provides accurate tracking capability between supplies and includes independent, precision ENABLE and accurate POWER_GOOD functions that allow simple, precise, and accurate daisy-chain sequencing between channels or another device – an important feature for powering multi-input voltage FPGA, DSP and ASIC devices. To view the data sheet or order samples, visit www.analog.com/ADP1850.

"The ADP1850 offers more versatility, performance, and integration than other DC-to-DC switching controllers available and provides a simpler approach for reliable system power-up sequencing," said Laurence McGarry, marketing manager, Power Management Products Group, Analog Devices. "Designers can easily leverage the ADP1850's performance and flexibility over a number of different platforms, applications and designs without re-qualifying new devices."

The ADP1850 controller's high-level of integration includes a start-up linear regulator and a boot-strap diode for the high-side drive, which is ideal for high-density designs.

The new DC-to-DC switching controller can be synchronized to an external clock to eliminate system beat frequencies between converters that can sometimes result in audible noise. The ADP1850 operates in current mode for improved transient response and uses valley-current sensing for enhanced noise immunity. The ADP1850's advanced architecture enables accurate current sharing between interleaved phases for high-current outputs up to 50 A. For low-load operation, the ADP1850 can be configured to operate in power-saving mode by skipping pulses and reducing switching losses to improve the energy efficiency at light load. Additional flexibility is provided by externally programmable loop compensation, soft start and frequency, current limit and current-sense gain settings.

Key Features and Benefits

  • Dual output (up to 2 x 25 A) and single interleaved output (up to 50 A) enables increased re-use and greater design flexibility.
  • A wider input voltage range is ideal for 3.3 V to 12 V input systems.
  • Accurate current share between phases allows the ADP1850 to operate in interleaved mode and provide current and thermal balance between phases.
  • Integrated tracking and sequencing capability ensures reliable power-up with fewer components.
  • Power-saving mode improves efficiency at light loads and standby mode.
  • Synchronisation input eliminates system beat frequencies with 180 degrees phase shifted minimizes input ripple current.
  • A high level of integration including start-up linear regulator and the boot-strap diode for the high-side drive in a small 32 LFCSP 5 mm x 5 mm package enables higher density designs.

Availability and Pricing

The ADP1850 DC-to-DC controller is supported by a single-phase, 14 A and a two-phase, 50 A evaluation board, as well as the ADISimPower™ evaluation tool. Visit the ADI Website for more information at www.analog.com/power.

Product Availability Input Voltage Range Temperature Range Junction Price Each
per 1,000
Packaging
ADP1850 In volume production now 2.75 to 20V −40°C to +125°C $1.85 5mm x 5mm
32 LFCSP
Single phase 14A ADP1850SP-EVALZ In production now - - $60.00 -
Two Phase 50A ADP1850DP-EVALZ In production now - - $60.00 -

ADI in Power Management

Analog Devices brings world-class signal processing prowess to a portfolio of innovative power management ICs that complement high-performance signal processing functions in a wide range of portable and fixed-power applications in consumer electronics, medical equipment, industrial and instrumentation, and communications infrastructure. By supporting signal chain design requirements, such as dynamic range, transient performance, and reliability, ADI helps customers solve complex power challenges easily and quickly, differentiate their products and get to market faster. Learn more about ADI's power management solutions at http://www.analog.com/power.

About Analog Devices

Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.

Follow ADI on Twitter at http://www.twitter.com/ADI_News

To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe.

Editor's Contact Information:

Howard Wisniowski
781-937-1571

howard.wisniowski@analog.com

Send Feedback X
content here.
content here.

Send Feedback

Close