Norwood, MA (11/17/2010) - Analog Devices, Inc. (ADI), a global leader in high-performance semiconductors for signal-processing applications, is introducing the ADM6305 and ADM6306 dual-voltage supervisors that provide high-voltage threshold accuracy of 1.2 percent for monitoring low voltage core rails. These new supervisory ICs are designed to monitor two supplies, provide a reset signal to digital processor-based systems and are ideal for dual supply processors and FPGA's. Available in a space saving 1.7 mm x 3.0 mm SOT package, the new ADM6305 and ADM6306 expands ADI's portfolio into the widest portfolio of high accuracy multi voltage supervisors/monitors available. Visit our Website to learn more.
Featuring two adjustable, resistor-programmable, under-voltage reset inputs of 0.4 V and 1.23 V, the ADM6305 and ADM6306 can monitor supplies of less than 1.2 V when the threshold is set at 0.4 V. When a monitored power supply voltage falls below the minimum voltage threshold, a single, active low output triggers a system reset. Once all voltages rise above the selected threshold level, the reset signal remains low for the reset timeout period. Four reset timeout options of 1 ms (milliseconds), 20 ms, 140 ms and 1.12 seconds are also provided. The ADM6305 and ADM6306 are available in a 5-lead SOT-23 package and are specified over a temperature range of −40°C to +85°C.
"Each device's high threshold accuracy of ±1.2 percent allows very accurate monitoring of low voltage core rails," said Nigel Brooke, product marketing manager, Power Management Technology Group, Analog Devices. "When this is compared to the ±2.4% accuracy specified for the nearest alternative supervisors, the ADM6305 and ADM6306 are the most accurate microprocessor supervisors available."
0.4V (±1.2% accurate)
1.23V (±2.4% accurate)
| Product | Sample Availability | Price in 1,000s | Packaging |
|---|---|---|---|
| ADM6305 | Now | $1.15 | 5-lead SOT-23 |
| ADM6306 | Now | $1.15 | 5-lead SOT-23 |
Analog Devices brings world-class signal processing prowess to a portfolio of innovative power management ICs that complement high-performance signal processing functions in a wide range of portable and fixed-power applications in consumer electronics, medical equipment, industrial and instrumentation, and communications infrastructure. By supporting signal chain design requirements, such as dynamic range, transient performance, and reliability, ADI helps customers solve complex power challenges easily and quickly, differentiate their products and get to market faster. Learn more about ADI's power management solutions at http://www.analog.com/power.
Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
Howard Wisniowski
781-937-1517
howard.wisniowski@analog.com
© 1995 - Analog Devices, Inc. All Rights Reserved