ANALOG DEVICES INTRODUCES TWO HIGHLY ACCURATE, DUAL-SUPPLY SUPERVISORY IC'S FOR MONITORING MICROPROCESSORS AND FPGA'S

The programmable ADM6305 and ADM6306 complete ADI’s portfolio of high accuracy supervisory ICs for monitoring low voltage supplies in single rail systems up to 12 rail systems

Norwood, MA (11/17/2010) - Analog Devices, Inc. (ADI), a global leader in high-performance semiconductors for signal-processing applications, is introducing the ADM6305 and ADM6306 dual-voltage supervisors that provide high-voltage threshold accuracy of 1.2 percent for monitoring low voltage core rails. These new supervisory ICs are designed to monitor two supplies, provide a reset signal to digital processor-based systems and are ideal for dual supply processors and FPGA's. Available in a space saving 1.7 mm x 3.0 mm SOT package, the new ADM6305 and ADM6306 expands ADI's portfolio into the widest portfolio of high accuracy multi voltage supervisors/monitors available. Visit our Website to learn more.

Featuring two adjustable, resistor-programmable, under-voltage reset inputs of 0.4 V and 1.23 V, the ADM6305 and ADM6306 can monitor supplies of less than 1.2 V when the threshold is set at 0.4 V. When a monitored power supply voltage falls below the minimum voltage threshold, a single, active low output triggers a system reset. Once all voltages rise above the selected threshold level, the reset signal remains low for the reset timeout period. Four reset timeout options of 1 ms (milliseconds), 20 ms, 140 ms and 1.12 seconds are also provided. The ADM6305 and ADM6306 are available in a 5-lead SOT-23 package and are specified over a temperature range of −40°C to +85°C.

"Each device's high threshold accuracy of ±1.2 percent allows very accurate monitoring of low voltage core rails," said Nigel Brooke, product marketing manager, Power Management Technology Group, Analog Devices. "When this is compared to the ±2.4% accuracy specified for the nearest alternative supervisors, the ADM6305 and ADM6306 are the most accurate microprocessor supervisors available."

Key Features and Benefits

  • Two adjustable input threshold voltage options provide design flexibility:
       0.4V (±1.2% accurate)
       1.23V (±2.4% accurate)
  • Four factory-programmed reset timeout delays: 1 ms, 20 ms, 140 ms and 1.12 seconds provide additional design flexibility
  • Low power consumption of 8 μA (typical) will benefit portable device designs
  • Small 1.7 mm x 3.0 mm 5-lead SOT-23 package reduces board space
  • The ADM6306 offers optional pre-trimmed Vcc threshold increments Tbetween 2.5 V and 5 V for addition design flexibility

Availability and Pricing

Product Sample Availability Price in 1,000s Packaging
ADM6305 Now $1.15 5-lead SOT-23
ADM6306 Now $1.15 5-lead SOT-23

ADI in Power Management

Analog Devices brings world-class signal processing prowess to a portfolio of innovative power management ICs that complement high-performance signal processing functions in a wide range of portable and fixed-power applications in consumer electronics, medical equipment, industrial and instrumentation, and communications infrastructure. By supporting signal chain design requirements, such as dynamic range, transient performance, and reliability, ADI helps customers solve complex power challenges easily and quickly, differentiate their products and get to market faster. Learn more about ADI's power management solutions at http://www.analog.com/power.

About Analog Devices

Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.

Editor's Contact Information:

Howard Wisniowski
781-937-1517

howard.wisniowski@analog.com

Send Feedback X
content here.
content here.

Send Feedback

Close