ADM696: µP Supervisor with Backup Battery Switchover, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current
The ADM696/ADM697 supervisory circuits offer complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include µP reset, ...More
ADM696: µP Supervisor with Backup Battery Switchover, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current
Product Description
The ADM696/ADM697 supervisory circuits offer complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include µP reset, backup-battery switchover, watchdog timer, CMOS RAM write protection, and power failure warning.
The ADM696/ADM697 are available in 16-pin DIP and small outline packages and provide the following functions:
The ADM696/ADM697 is fabricated using an advanced epitaxial CMOS process combining low power consumption (5 mW), extremely fast Chip Enable gating (5 ns) and high reliability. RESET assertion is guaranteed with VCC as low as 1 V. In addition, the power switching circuitry is designed for minimal voltage drop thereby permitting increased output current drive of up to 100 mA without the need for an external pass transistor.
- Data Sheet Rev 0, 10/2002 (pdf 409kB)
- (About Data Sheets)
Features
- Superior Upgrade for MAX696/MAX697
- Specified Over Temperature
- Adjustable Low Line Voltage Monitor
- Power OK/Reset Time Delay
- Reset Assertion Down to 1 V VCC
- Watchdog Timer—100 ms, 1.6 s, or Adjustable
- Low Switch On Resistance
- 1.5 O Normal, 20 O in Backup
- 600 nA Standby Current
- Automatic Battery Backup Switching (ADM696)
- Fast On-Board Gating of Chip Enable Signals (ADM697)
- Voltage Monitor for Power Fail or Low Battery Warning
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADM696
µP Supervisor with Backup Battery Switchover, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current
Functional Block Diagram for ADM696
AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions
| Part# | Reset Threshold Summary | Min Reset Timeout (ms) | Reset Output-Stage | Backup-Battery Switch | Chip Enable Gating | Typ Watchdog Timeout (ms) | Package | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADM8696 | 1.3V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ Backup Batt Switch, Adj Low Line V Monitor, Adj Watchdog Timer, Pwr Fail& Watchdog Status | $2.72 |
| ADM8697 | 1.3V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | No | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ CE Inputs, Adj Low Line V Monitor, Adj Watchdog Timer; Low Line, Pwr Fail&Watchdog Status | $2.72 |
| ADM696 | 1.3V (Adjustable) | 35 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Adj Low Line V Monitor, Adj Watchdog Timer, 100 mA Iout | $2.63 |
| ADM697 | 1.3V (Adjustable) | 35 | Active-High/Push-Pull, Active-Low/Push-Pull | No | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv with CE Inputs, Adj Low Line V Monitor, Adj W-dog Timer, Low Line, Pwr Fail & W-dog Status | $2.63 |
| ADM692 | 4.4V | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP | µP Supervisor with Backup Battery Switchover, Watchdog, Power Fail Warning, Reset Generator | $2.42 |
| ADM692A | 4.4V | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supervisor w/ Battery Steering, Watchdog, Pwr Fail Warning, Active Low Reset, 250mA Iout | $1.68 |
| ADM693 | 4.4V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor with Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 100mA | $2.73 |
| ADM693A | 4.4V | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor w/ Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 250mA Iout | $1.85 |
| ADM8692 | 4.4V | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switch, Watchdog, Power Fail Flag, 4.4V Vth, Active Low Reset, 100mA Iout | $2.72 |
| ADM8693 | 4.4V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supervisor w/ Backup Battery Switching, Watchdog, Pwr Fail Flag, 4.4V Vth, 100mA Iout | $2.72 |
| ADM800 | 4.4V & 4.65V | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Adj Reset &Watchdog Periods, CE Inputs, 4.4V/4.65V Threshold | $2.33 |
| ADM802 | 4.4V & 4.65V | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Output Current | $2.23 |
| ADM805 | 4.4V & 4.65V | 140 | Active-High/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Watchdog, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Iout | $2.23 |
| ADM690 | 4.65V | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP | Supervisory Circuit w/ 4.65V Reset, Battery Switchover, Watchdog Timer, Power Fail Input | $2.42 |
| ADM690A | 4.65V | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC, SOP | µP Supervisor with Backup-Battery Switchover, Watchdog Feature, Power-Fail Warning, 4.65V Threshold | $1.52 |