RESOURCES & TOOLS FOR SEQUENCING

Analog Devices provides a broad portfolio of sequencing and monitoring solutions to meet your design requirements. Digitally programmable sequencers provide a large number of power supply inputs for monitoring and sequencing with in-circuit programmability for more complex power systems.

ADI Part Description Software
ADM1060 Multi Power Supply Sequencer & Supervisor ADM1060 Software
ADM1062 Super Sequencer with Margining Control and Temperature Monitoring

ADM106x & ADM116x SuperSequencer Evaluation Software

ADM1063 Multisupply Supervisor/Sequencer with ADC and Temperature Monitoring
ADM1064 Super Sequencer with Voltage Readback 12-bit ADC
ADM1065 Super Sequencer and Monitor
ADM1066 Super Sequencer with Margining Control and Auxiliary ADC Inputs
ADM1067 Super Sequencer with Open-Loop Margining DACs
ADM1068 Compact Multi-Voltage Sequencer and Supervisor
ADM1069 Compact Multi-Voltage Sequencer and Supervisor with Margining Control
ADM1166 Super Sequencer with Margining Control and Auxiliary ADC Inputs and non-volatile fault recording
ADM1168 Compact Multi-Voltage Sequencer and Supervisor and non-volatile fault recording
ADM1169 Compact Multi-Voltage Sequencer and Supervisor with Margining Control and non-volatile fault recording

Please email us directly at Sequencing@analog.com or call the Analog Devices Help Line at 1-800-ANALOGD (262-5643).

 

ADM1060 Software

This version of software supports Windows XP only, it does not support any later versions of Windows such as Windows Vista or Windows 7. It supports the parallel port to I2C dongle, CABLE-SMBUS-3PINZ, but does not support the USB-SMBUS-CABLEZ or USB-SDP-CABLEZ interfaces.

Software Documentation Description Interface

ADM1060 Evaluation Software (v4.0.5)
(zip, 8.8 MB)

ADM1060 Power Up/Down Code Examples
(txt, 19.6 KB)

Evaluation Kit for Communications System Supervisory/Sequencing Circuit
(pdf, 1.2 MB)
Configuration and programming tool for the ADM1060. CABLE-SMBUS-3PINZ, CABLE-SMBUS-5PINZ: Parallel Port to I2C Interface Cables Evaluation Board Data Sheet
(pdf, 123 kB)

 

ADM106x & ADM116x SuperSequencer Evaluation Software

This version of software supports Windows XP, Windows Vista, and Windows 7 and is recommended for new installations. It requires the ADMxxxx Common Run-time to be installed in order to provide driver support for the USB-SMBUS-CABLEZ dongle.

If there are previous versions of this software (v4.0.6 or earlier), or the ADM1175-7 & ADM1191-92 software (v3.0.1 or earlier) installed they should be removed prior to installing the common run-time. After installing the run-time follow the instructions in the "Updating USB-IIC Dongle' document shown below to update the USB-SMBUS-CABLEZ Windows device driver.

Software Documentation Description Interface
Common Run-Time Installer v2.0.0
(zip, 406 MB)

Read Me for ADMxxxx Common Run-Time Installer
(rtf, 11 kB) )

Updating the USB-I2C Dongle Driver
(pdf, 97 kB) )

This run-time installer is shared between the SuperSequencer, ADM1175-92, and the Hot Swap and Power Monitor tools.
This file only needs to be downloaded and installed once for all tools that share it.

USB-SMBUS-CABLEZ, USB-5PSMBUS-CABLEZ: USB-to-I2C Interface Dongles
(pdf, 116 kB)

CABLE-SMBUS-3PINZ, CABLE-SMBUS-5PINZ: Parallel Port to I2C Interface Cables Evaluation Board Data Sheet
(pdf, 123 kB)

SuperSequencer Configuration Tool - v4.2.0
(zip, 24 MB)

Read Me for the SuperSequencer Tools
(rtf, 79 kB) )

Read Me for the prog106x command line tool
(txt, 2 kB) )

UG-049: ADM1062 to ADM1069 Software Tool User Guide
(pdf, 72 kB)

Automatic Generation of ADM106x State Diagrams using Graphviz
(pdf, 149 kB)

Application note describing how to use the new graphical output options in version 4.0.5 and later of the ADM106x software.

UG-063: ADM1062 to ADM1069 Evaluation Board User Guide
(pdf, 966 kB)

Super Sequencer Quick Start Demo Configuration Files
(zip, 49 kB) ) Refer to UG-063

Margin Calculation Tool
(zip, 53 kB) )

This installs the GUI based configuration and evaluation software for the ADM1062-ADM1069 and ADM1166, ADM1168 and ADM1169, along with the prog106x command line programming tool for use with the Super Sequencer family of parts.
Send Feedback X
content here.
content here.

Send Feedback

Close