Analog Devices' power RedyKit™ simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product options, for example, multiple voltage options for an IC regulator.
In the example of a low dropout (LDO) regulator, a traditional evaluation board offers the user a single voltage output, say 3.3 V, that is trimmed to high accuracy by the manufacturer or set by two precision resistors in the case of an adjustable version. If the user wants a 2.5 V output from the evaluation board, a different IC may have to be ordered from the manufacturer, which incurs one or more days delay before evaluation - very inconvenient.
To make the process simpler for the customer, Analog Devices has chosen to offer a complete product evaluation kit, the RedyKit, which includes two evaluation boards, plus all the standard options in a product family. The kit allows the user to evaluate all the options with one easy to order kit. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag. To order these kits, contact your local sales office. Data sheets and schematics can be found on the respective product Web pages. The URL will be included in the kit.
| Part Number | Board Voltage Options |
|---|---|
| ADP121UJZ-REDYKIT | 2.8 V, 3.3 V, all voltages in kit |
| ADP122UJZ-REDYKIT | 2.5 V, 3.3 V, all voltages in kit |
| ADP124CPZ-REDYKIT | 1.8 V, 3.3 V, all voltages in kit |
| ADP124RHZ-REDYKIT | 2.8 V, 3.3 V, all voltages in kit |
| ADP130UJZ-REDYKIT | 1.2 V, 1.8 V, all voltages in kit |
| ADP150UJZ-REDYKIT | 1.8 V, 3.3 V, all voltages in kit |
| ADP151CPZ-REDYKIT | 2.8 V, 3.0 V, all voltages in kit |
| ADP151UJZ-REDYKIT | 1.8 V, 3.3 V, all voltages in kit |
| ADP160UJZ-REDYKIT | 1.8 V, 3.3 V, all voltages in kit |
| ADP162UJZ-REDYKIT | 3.3 V, 4.2 V, all voltages in kit |
| ADP2108UJZ-REDYKIT | 1.2 V, 3.3 V, all voltages in kit |
| ADP2140CPZ-REDYKIT | 3.3 V + 1.8 V, 1.5 V + 2.8 V, all voltages in kit
1st voltage is buck; 2nd voltage is LDO. |
| ADP2503CPZ-REDYKIT | 3.3 V, 5.0 V, all voltages in kit |
| ADP2504CPZ-REDYKIT | 2.8 V, 5.0 V, all voltages in kit |
© 1995 - Analog Devices, Inc. All Rights Reserved