ADP5134 Evaluation Board

Product Details

This user guide describes the hardware for the evaluation of the ADP5134 and includes detailed schematics and PCB layouts. The ADP5134 is available in a 24-lead 4 mm × 4 mm LFCSP package.

The ADP5134 LFCSP evaluation board has two step-down regulators with two LDOs that enable evaluation of the ADP5134. The evaluation board is available with an adjustable voltage option.

Full details on the parts are provided in the ADP5134 data sheet.


 

ADP5134 Evaluation Board

SampleBuy

Price, packaging, availability

ADP5134 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP5134CP-EVALZ Status: Production Evaluation Board $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close