Training, Tutorials & Seminars

TRAINING, TUTORIALS & SEMINARS — ADP2114 : Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator

 
To filter this listing by product category or application, or both, visit the Training, Tutorials & Seminars Page.
Videos (1)
  • ADP2114: Highly Configurable Synchronous Step-Down DC-DC Converter
    The ADP2114 is a dual channel step down switching regulator with integrated MOSFETs and is designed to be extremely versatile. The device can be configured as two channels with output current 2A and 2A or with one output supplying 3A and the other 1A or alternatively, the device can be configured as a single, interleaved output supporting 4A total current.
Send Feedback X
content here.
content here.

Send Feedback

Close