The ADuM7234 is an isolated, half-bridge gate driver that
employs the Analog Devices, Inc., iCoupler® technology to
provide independent and isolated high-side and low-side
outputs. Combining high speed CMOS and monolithic
transformer technology, this isolation component provides
outstanding performance characteristics superior to
optocoupler-based solutions.
By avoiding the use of LEDs and photodiodes, this iCoupler
gate drive device is able to provide precision timing characteristics
not possible with optocouplers. Furthermore, the reliability and
performance stability problems associated with optocoupler
LEDs are avoided.
In comparison to gate drivers employing high voltage level
translation methodologies, the ADuM7234 offers the benefit of
true, galvanic isolation between the input and each output. Each
output may be operated up to ±350 V peak relative to the input,
thereby supporting low-side switching to negative voltages. The
differential voltage between the high side and low side may be as
high as 350 V peak.
As a result, the ADuM7234 provides reliable control over the
switching characteristics of IGBT/MOSFET configurations over
a wide range of positive or negative switching voltages.
Applications
- Isolated IGBT/MOSFET gate drives
- Plasma displays
- Industrial inverters
- Switching power supplies