Linear Regulators : Evaluation Boards/Tools
Loading list. Please wait...
-
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB space, cost, or part count. The user enters five design parameters and selects a design goal. The tool calculates optimal values to produce a complete schematic, BOM, efficiency plot, and a performance summary. The BOM includes vendor part numbers and also allows the user to make alternative part choices. A complete design is documented with a PDF ready to print or email.
-
ADP121 Evaluation Board (EVAL-ADP121)
(pdf, 272 kB)
-
ADP130 Evaluation Board Documentation for 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator
(pdf, 197 kB)
-
ADP1740/ADP1741 Evaluation Board
(pdf, 369 kB)
-
ADP1752/ADP1753 Evaluation Board
(pdf, 716 kB)
-
ADP1754/ADP1755 Evaluation Board
(pdf, 1016 kB)
-
ADP190 Evaluation Board for the High-Side Power Switch (EVAL-ADP190)
(pdf, 176 kB)
-
ADP220/ADP221 Evaluation Board
(pdf, 224 kB)
-
Download files for ADIsimPower™ Voltage Regulator Design Tool
The individual Excel-based voltage regulator design tools used in ADIsimPower™.