ADP7118/ADP7142 Evaluation Board

Product Details

The ADP7118/ADP7142 evaluation board is used to demonstrate the functionality of the ADP7118/ADP7142 series of linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.

Features
  • Input voltage range: 2.7 V to 20 V (40V for ADP7142)
  • Output current range: 0 mA to 200 mA
  • Output voltage accuracy: ±0.8 %
  • Operating temperature range: −40°C to +125°C
  • Adjustable option voltage set with two external resistors VOUT = 1.2 V × (1 + R1/R2)


 

ADP7142_7118_FCSP
ADP7142/ADP7118 FCSP

 

ADP7142_7118_SOIC
ADP7142/ADP7118 SOIC

 

ADP7142_7118_TSOT
ADP7142/ADP7118 TSOT

SampleBuy

Price, packaging, availability

ADP7118/ADP7142 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP7118CP-EVALZ Status: Production LFCSP Evaluation Board $49.00 Yes -
ADP7118RD-EVALZ Status: Production SOIC Evaluation Baord $49.00 Yes -
ADP7118UJ-EVALZ Status: Production TSOT Evaluation Board $49.00 Yes -
ADP7142CP-EVALZ Status: Production LFCSP Evaluation Board $49.00 Yes -
ADP7142RD-EVALZ Status: Production SOIC Evaluation Board $49.00 Yes -
ADP7142UJ-EVALZ Status: Production TSOT Evaluation Board $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close