ANALOG DEVICES’ ULTRA-LOW NOISE LDOS OPTIMIZE LOAD PERFORMANCE IN COMMUNICATIONS, MEDICAL AND INDUSTRIAL SYSTEMS

ADP7104/ADP7104

Norwood, MA (11/17/2011) - Analog Devices, Inc., (ADI), a global leader in high-performance semiconductors for signal-processing applications, today introduced a pair of LDOs (low dropout regulators) with low noise, high power supply rejection, and excellent line and load transient response. The ADP7102 and ADP7104 LDOs achieve a 15 μVrms fixed-voltage noise figure, power supply rejection ratio (PSRR) of 60 dB at 10 kHz in 3-V operation, and feature reverse current protection to guard against shorts and sudden load discharges. The new LDOs are designed to maximize the load performance and yield higher data conversion accuracy and resolution in high-frequency communications infrastructure, medical imaging, and industrial and instrumentation applications.

“ADI’s newest LDOs are specially designed for noise-sensitive, high-performance loads typical of A/D and D/A converters, DSPs, FPGAs, precision amplifiers, high-frequency clocks, oscillators and PLL circuits,” said Laurence McGarry, marketing manager, Power Management Products Group, Analog Devices. “This improved load performance can enable higher converter frequency and accuracy, which in a medical ultrasound system, for example, can mean high image resolution.”

The new LDOs operate from 3.3 V to 20 V and are designed to regulate high-performance analog and mixed-signal circuits operating from 19 V to 1.22 V rails while achieving excellent line and load transient response with just a small 1-μF ceramic output. The ADP7102 has a maximum output current of 300 mA, while the maximum output current of the ADP7104 is 500 mA. Both LDOs are available in an 8-lead SOIC-EP and a space saving 3-mm x 3-mm LFCSP package, which provides excellent thermal performance for applications requiring up to 300 mA of output current in a small, low-profile footprint.

ADP7102 and ADP7104 LDO Key Features

  • Input voltage range: 3.3 V to 20 V
  • Maximum output current:
    • ADP7102 = 300 mA
    • ADP7104 = 500 mA
  • Low Noise: 15 μVRMS for fixed output versions
  • PSRR = 60 dB @ 10 kHz at VOUT=3.3 V
  • Reverse current protection
  • Low dropout voltage:
    • ADP7102 = 200 mV at 300 mA load
    • ADP7104 = 280 mV at 500 mA load
  • Stable with small 1μF ceramic output capacitor
  • 7 fixed output voltage options: 1.5, 1.8, 2.5, 3, 3.3, 5, 9 V

Aailability and Pricing

Product Sample Availability Full Production Price per 1k units Packaging
ADP7102 Now Now $1.34 8-lead LFCSP
ADP7102 Now Now $1.26 8-lead SOIC-EP
ADP7104 Now Now $1.67 8-lead LFCSP
ADP7104 Now Now $1.58 8-lead SOIC-EP

About Analog Devices

Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 100,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index. http://www.analog.com

Follow ADI on Twitter at http://www.twitter.com/ADI_News

Subscribe to Analog Dialogue, ADI’s monthly technical journal, at: http://www.analog.com/library/analogDialogue/subscribe.html

Editor's Contact Information:

Howard Wisniowski
781-937-1517

howard.wisniowski@analog.com

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close