myAnalog_id
https://my.analog.com
https://registration.analog.com
Analog Devices
  • View Cart
  • myAnalog
  • Log In
  • Contact ADI
  • Parametric Search
  • Replacement Parts Search
  • ADI Home
  •  >Power Management
  •  >Linear Regulators
  •  >ADP3301
  • Save to myAnalog  
  • Print
  • Email this Page
  • Power Management
  • Battery Management
  • Digital Power Management
  • Display and Lighting
  • Hot-Swap
  • Linear Regulators
  • Power Monitors
  • Sequencing
  • Supervisors
  • Switched Capacitor Converters
  • Switching Controllers
  • Switching Regulators
  • All Product Categories
  • All Applications
  • Design Tools & Support
  • Buy Online


Medical ICs that enable world-class diagnostics for any patient, anywhere.

Analog is Everywhere

EP Product of the Year Award

View AD9271 Analog Front End
for Portable Ultrasound Award Info

AD9272/AD9273

AD9272 Video
View AD9272/3
Announcement Video

AD7626

Next-Generation 8-Channel Ultrasound Receivers Maximize Image Quality and Power Performance Across Multiple Ultrasound Platforms

"Analog Devices fully understands the challenges facing designers of next-generation high-performance and portable ultrasound systems, including the need to balance image quality and diagnostic capabilities with power requirements," said Pat O'Doherty, healthcare segment director, Analog Devices. "The AD927x family offers a complete, optimized, flexible receiver solution for both cart-based and battery-powered designs".


  • Medical ICs Selection Table
  • Medical Signal Chains
  • Medical Press Releases
  • Medical Press Coverage
  • Medical Technical White Papers
  • Medical Product Videos
  • Medical Applications Presentations
  • Medical Online Seminars
  • Medical Solutions Bulletins
  • ADI Medical Profile (pdf, 129,102 bytes)
  • Medical Ad (pdf, 160,471 bytes)

Analog Devices' 16-Bit, 10-MSPS SAR Converter Surpasses Industry Performance Benchmark
Medical imaging and data acquisition systems gain precision and throughput with PulSAR® ADC that achieves 15 effective number of bits and 2.5 times faster sample rate.

"For high-end X-ray imaging devices, accuracy and throughput are key performance vectors that enable higher image quality and improved frame rates," said Stephane Rossignol, Electronics and ASIC group manager, Trixell, a joint venture company of Thales Electron Devices, Philips Medical Systems and Siemens Healthcare and a leading developer radiological imaging flat panel detectors. "Trixell, a long time collaborator of Analog Devices, chose the AD7626 PulSAR ADC because it meets the speed, precision, power, package-size and price requirements of our end-system designs."





Medical ICs Selection Table




Analog to Digital Converters
Part # Description Samples
AD9273 Octal LNA/VGA/AAF/ADC and Crosspoint Switch
(100 mW per channel at 12-bits/40 MSPS and 50 mW per channel in CW Doppler mode)
Order Samples
AD9272 Octal LNA/VGA/AAF/ADC and Crosspoint Switch (LNA input-referred noise of 0.75 nV/√Hz) Order Samples
AD9271 Octal LNA/VGA/AAF/ADC and Crosspoint Switch (LNA input-referred noise of 1.1 nV/√Hz @ 5 MHz) Order Samples
AD7468 8-Bit, 1.6 V Micro-Power ADC Order Samples
AD9219 Quad, 10-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter Order Samples
AD7466 12-Bit, 1.6 V Micro-Power ADC Order Samples
AD9228 Quad, 12-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter Order Samples
AD9229 Quad 12-Bit, 50/65 MSPS, Serial LVDS A/D Converter Order Samples
AD7683 16-Bit, 100 kSPS PulSAR® ADC in µSOIC/LFCSP Order Samples
AD7685 16-bit, 250kSPS, 10-QFN Order Samples
AD7693 16-bit, 400kSPS, 0.5LSB INL Order Samples
AD7686 16-Bit, 500 kSPS PulSAR® ADC in MSOP/LFCSP Order Samples
AD7665 16-Bit, 570 kSPS, Bipolar PulSAR® ADC Order Samples
AD7671 16-Bit, 1 MSPS, Bipolar PulSAR® ADC Order Samples
AD7621 16-Bit, 3 MSPS, 2 LSB INL, PulSAR® ADC Order Samples
AD7626 16-Bit, 10MSPS PulSAR Differential ADC Order Samples
AD9446 16-Bit, 80 MSPS / 100 MSPS A/D Converter Order Samples
AD7678 18-Bit, 100 kSPS PulSAR® ADC Order Samples
AD7690 18-Bit, 400 kSPS, 1.5 LSB INL, PulSAR® ADC in MSOP/LFCSP Order Samples
AD7674 18-Bit, 800 kSPS PulSAR® ADC Order Samples
AD7982 18-bit, 1MSPS, 7mW Order Samples
AD7190 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA Order Samples

back to top

Digital-to-Analog Converters
Part # Description Samples
AD5621 2.7 V to 5.5 V, <100 µA, 12-Bit nanoDAC®, with SPI Interface in SC70 Package Order Samples
AD5443 High Bandwidth CMOS 12-Bit Serial Interface Multiplying D/A Converter Order Samples
AD5445 High Bandwidth CMOS 12-Bit Parallel Interface Multiplying D/A Converter Order Samples
AD9707 14-Bit, 175 MSPS TxDAC® Digital-to-Analog Converter Order Samples
AD9706 12-Bit, 175 MSPS TxDAC® Digital-to-Analog Converter Order Samples

back to top

Digital Signal Isolators (iCouplers)
Part # Description Samples
ADUM2250 Hot Swappable Dual I2C Isolator 5kV - Two bidirectional channels Order Samples
ADUM2251 Hot Swappable Dual I2C Isolator 5kV - One bidirectional channel + one unidirectional channel Order Samples
ADUM2400 Quad Channel 5 kV Digital Isolator - Channel configuration 4/0 Order Samples
ADUM2401 Quad Channel 5 kV Digital Isolator - Channel configuration 3/1 Order Samples
ADUM2402 Quad Channel 5 kV Digital Isolator - Channel configuration 2/2 Order Samples
ADUM2200 Dual Channel 5 kV Digital Isolator - Channel configuration 2/0 Order Samples
ADUM2201 Dual Channel 5 kV Digital Isolator - Channel configuration 1/1 Order Samples

back to top

Impedance to Digital Converters
Part # Description Samples
AD5933 1 MSPS, 12 Bit Impedance Converter Network Analyzer Order Samples

back to top

Capacitance to Digital Converters (Touch Controllers)
Part # Description Samples
AD7147 CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors (13 Channel) Order Samples
AD7148 CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors (8 Channel) Order Samples

back to top

Microcontrollers
Part # Description Samples
ADuC7021 ARM7 MCU, 62kB flash, 12-Bit 1MSPS 8-Ch ADC, dual 12-bit DAC; 40-Pin Order Samples
ADuC7024 ARM7 MCU, 62kB flash, 12-Bit 1MSPS 10-Ch ADC, dual 12-bit DAC; 64-Pin Order Samples
ADuC7128 ARM7 MCU, 126kB flash, 12-Bit 1MSPS 10-Ch ADC, DDS DAC; 64-Pin Order Samples

back to top

RF Products
Part # Description Samples
AD8318 1 MHz to 8 GHz, 70 dB RF Power Detector/Controller Order Samples
AD8317 1 MHz to 10 GHz, 50 dB RF Power Detector/Controller Order Samples
AD8319 1 MHz to 10 GHz, 40 dB RF Power Detector/Controller Order Samples
ADL5521 Low Noise LNA RF Amplifier (400 - 4000 MHz) Order Samples
ADL5523 High gain LNA RF Amplifier (400 - 4000 MHz) Order Samples
ADL5320 1/4 W Driver RF Amplifier, SOT-89, 400 - 2700 MHz Order Samples
ADF7021 Narrow Band 12.5kHz Transceiver Order Samples

back to top

Precision Clocks
Part # Description Samples
AD9510 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs Order Samples
AD9513 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs Order Samples
AD9515 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs Order Samples
AD9540 Low Jitter, DDS-based Clock Generator and Synthesizer Order Samples

back to top

Amplifiers
Part # Description Samples
AD8205 High Common-Mode Difference Amplifier Order Samples
AD8206 High Common-Mode Difference Amplifier Order Samples
AD8220 R-R Output JFET Input Instrumentation Amplifier Order Samples
AD8221 Gain Programmable, High Performance Instrumentation Amplifier Order Samples
AD8222 Precision, Dual-Channel Instrumentation Amplifier Order Samples
AD8224 Precision, Dual-Channel, JFET Input, Rail-to-Rail Instrumentation Amplifier Order Samples
AD8231 Zero Drift, R-R, Instrumentation Amp with Software-Programmable Gains of 1, 2, 4, 8, 16, 32, 64, or 128 Order Samples
AD8250 10 MHz, 20 V/µs, G = 1, 2, 5, 10 iCMOS® Programmable Gain Instrumentation Amplifier Order Samples
AD8251 10 MHz, 20 V/µs, G = 1, 2, 4, 8 iCMOS® Programmable Gain Instrumentation Amplifier Order Samples
AD8333 50 MHz, Dual I/Q Demod and Phase Shifter Order Samples
AD8334 Ultralow Preamp and Programmable RIN Quad Variable Gain Amplifier Order Samples
AD8337 280 MHz, DC-Coupled Variable Gain Amplifier Order Samples
AD8339 Precision, Dual-Channel Instrumentation Amplifier in LFCSP Order Samples
AD8500 Micropower, Precision CMOS Op Amp with Maximum Supply Current of 1 µA Order Samples
AD8506 20 µA Maximum, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier Order Samples
AD8515 1.8 V Low Power CMOS, R-R I/O Op Amp Order Samples
AD8538 Precision Low Power Instrumentation Amplifier Order Samples
AD8542 10 MHz, Low Supply Current, CMOS, Dual, R-R I/O Amplifier Order Samples
AD8553 Auto-Zero Instrumentation Amplifier with Shutdown Order Samples
AD8599 Dual, Ultralow Distortion, Ultralow Noise Op Amp Order Samples
AD8605 Precision, Low Noise, CMOS, R-R I/O Op Amp Order Samples
AD8606 Dual, Precision, Low Noise, CMOS, R-R I/O Op Amp Order Samples
AD8607 Precision, Low Noise, Micropower, R-R I/O Order Samples
AD8610 Precision, Low Input Bias Current, Wide Bandwidth JFET Op Amp Order Samples
AD8616 24 MHz, CMOS R-R, Dual Op Amplifier Order Samples
AD8617 Micropower, Low Noise, R-R I/O Op Amplifier Order Samples
AD8627 Precision, Low Power, Single-Supply JFET Amp in 5-Lead SC70 Order Samples
AD8638 16 V Auto-Zero, R-R Output Op Amp Order Samples
AD8642 Dual, Low Power, R-R Output Precision JFET Amp Order Samples
AD8655 Precision, Low Noise, CMOS Op Amplifier Order Samples
AD8656 Dual, 2.7 nV/rtHz @ 10 kHz, 250 µV max over VCM, CMOS, R-R I/O Amp Order Samples
AD8663 Low Noise, Precision, 16 V, CMOS, Rail-to-Rail Op Amplifier Order Samples
AD8667 Low Noise, Precision, 16 V, CMOS, Rail-to-Rail Dual Op Amplifier Order Samples
AD8669 Low Noise, Precision, 16 V, CMOS, Rail-to-Rail Operational Amplifier Order Samples
AD8671 Dual, Very Low Noise, Very Low Offset Voltage and Drift, Low Input Bias Current, Low Power Consumption Op Amp Order Samples
AD8672 Very Low Noise, Very Low Offset Voltage and Drift, Low Input Bias Current, Low Power Consumption Op Amp Order Samples
ADA4841-1 Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier Order Samples
ADA4898-1 High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp Order Samples
ADA4899-1 Unity Gain Stable, Ultralow Distortion and Voltage Noise Amplifier Order Samples
ADA4922-1 High Voltage, Differential 18-bit ADC Driver Order Samples
ADA4939 Ultralow Distortion, Differential 14- and 16-bit ADC Driver Order Samples
ADA4941-1 Single Supply, Differential 18-bit ADC Driver Order Samples
OP1177 Precision, Low Noise, Low Input Bias Current Op Amp Order Samples
OP2177 Dual, Precision, Low Noise, Low Input Bias Current Op Amp Order Samples
OP282 Dual, Low Power, High Speed JFET Op Amp Order Samples
OP284 4 MHz Dual Precision R-R I/O Op Amp Order Samples
OP296 Dual, Micropower, CBCMOS, R-R I/O Op Amp Order Samples
OP482 Quad, Low Power, High Speed JFET Op Amp Order Samples
OP496 Quad, Micropower, CBCMOS, R-R I/O Op Amp Order Samples

back to top

Temperature Sensors
Part # Description Samples
ADT7301 1°C Accurate, SPI Interface digital temperature sensor in SOT23 package Order Samples
TMP05 1°C Accurrate, Single wire interface digital temperature sensor, low current consumption in SC70 Order Samples
TMP36 2°C Accurate, Analog Voltage output temperature sensor in SOT23 package Order Samples
ADT75 1°C Acccurate, I2C Interface digital temperature sensor Order Samples
ADT6501 Simple Factory Set Trip point temperature sensors in SOT23 packages Order Samples
ADT6502 Simple Factory Set Trip point temperature sensors in SOT23 packages Order Samples
ADT6503 Simple Factory Set Trip point temperature sensors in SOT23 packages Order Samples
ADT6504 Simple Factory Set Trip point temperature sensors in SOT23 packages Order Samples

back to top

Power Management
Part # Description Samples
ADM809 Microprocessor Supervisory Circuit in 3-Lead SOT-23 & SC70, Active-Low Push-Pull Output Order Samples
ADM6711 Microprocessor Supervisory Circuit in 4-Lead SC70 Order Samples
ADM8616 Low Voltage Supervisory Circuit with Watchdog in 4-Lead SC-70 Order Samples
ADM8617 Low Voltage Supervisory Circuit with Watchdog in 4-Lead SC70 (Active-low with an Open-Drain Output) Order Samples
ADP1706 1 A, Low Dropout, CMOS Linear Regulator Order Samples
ADP1707 1 A, Low Dropout, CMOS Linear Regulator with Tracking Order Samples
ADP1708 1 A, Low Dropout, CMOS Linear Regulator Order Samples
ADP1710 150 mA, Low Dropout, CMOS Linear Regulator Order Samples
ADP1712 300 mA, Low Dropout CMOS Linear Regulator Order Samples
ADP1715 500 mA Low-Dropout CMOS Linear Regulator with Soft Start Order Samples
ADP1716 500 mA Low-Dropout Linear Regulator with Tracking Order Samples
ADP1720 50 mA, High Voltage, Micropower Linear Regulator Order Samples
ADP3300 High Accuracy anyCAP® 50 mA Low Dropout Linear Regulator Order Samples
ADP3301 High Accuracy anyCAP® 100 mA Low Dropout Linear Regulator Order Samples
ADP3303 High Accuracy anyCAP® 200 mA Low Dropout Linear Regulator Order Samples
ADP3309 anyCAP® 100 mA Low Dropout Linear Regulator Order Samples
ADP3330 High Accuracy Ultralow IQ, 200 mA, SOT-23, anyCAP® Low Dropout Regulator Order Samples
ADP3331 High Accuracy, Ultra-Low Quiescent Current LDO; SOT-23 Order Samples
ADP3333 High Accuracy Ultralow IQ, 300 mA, anyCAP® Low Dropout Regulator Order Samples
ADP3334 High Accuracy Low IQ, 500 mA anyCAP® Adjustable Low Dropout Regulator Order Samples
ADP3335 High Accuracy Ultralow Quiescent Current, 500mA, anyCAP® Low Dropout Order Samples
ADP3336 Small, Adjustable Output, 500 mA anyCAP® Low Dropout Regulator Order Samples
ADP3338 High Accuracy Ultralow Quiscent Current, 1A, anyCAP® Dropout Regulator Order Samples
ADP3339 High-Accuracy Ultralow Iq, 1.5 A, anyCAP® Low Dropout Regulator Order Samples
ADP3367 +5 V Fixed, Adjustable Low-Dropout Linear Voltage Regulator Order Samples

back to top

Switches
Part # Description Samples
ADG736 Low voltage, single supply 2 x SPDT Order Samples
ADG711 Low voltage, single supply 4 x SPST Order Samples
ADG708 Low voltage 3Ω 8:1 Mux Order Samples
ADG2128 8 × 12 I2C compatible buffered switch array with single and dual operation Order Samples
ADG1408 ±15V Low Ron (5Ω max) 8:1 Mux Order Samples
ADG1434 ±15V Low Ron (5Ω max) 4 × SPDT Order Samples
ADG1206 1.5pF off cap, 0.5pC Qinj ±15V/12V 16:1 Mux Order Samples
ADG1208 ±15V Low Capacitance (1pF off Cap) 8:1 Mux Order Samples
ADG426 ±15V 16:1 Mux with on chip latches Order Samples

back to top




Medical Signal Chains:

Blood Analysis Flow Cytometry

Blood Analyzer

Blood Pressure Monitor

Electrocardiogram (ECG/EKG)

Portable AED

Programmable Infusion Pump

Pulse Oximetry

Ultrasound

Wireless ECG Holter Monitor

back to top





Medical Press Releases:

Analog Devices Maximizes Image Quality and Power Performance Across Multiple Ultrasound Platforms, September 2008
Leveraging ADI's data conversion technology and expertise, expanded family of ultrasound solutions maximizes image quality and reduces power consumption in cart-based and battery-powered portable ultrasound equipment

Analog Devices' 16-Bit, 10-MSPS SAR Converter Surpasses Industry Performance Benchmark, June 2008
Medical imaging and data acquisition systems gain precision and throughput with PulSAR® ADC that achieves 15 effective number of bits and 2.5 times faster sample rate.

Monolithic Doppler Phase Shifter For Portable Ultrasound, January 2007
AD8339 quad I/Q demodulator and phase shifter replaces delay lines in medical ultrasound equipment to reduce component count and power consumption.

Analog Devices Enables Superior Image Quality In Portable Ultrasound Medical Diagnostics, April 2007
New ultrasound solution supports high-quality image processing and enables portable systems by reducing component count and power consumption.

Analog Devices' Low-Power Data Conversion Technology Enables New Dimensions in Portability and Performance for Medical and Industrial Electronics, October 2006
ADI's new analog-to-digital converter consumes 80 percent less space and power per conversion than competitive ADCs to enable wireless patient monitors and fast, accurate test and data acquisition equipment.

Industry's Smallest, Lowest Power, High-Speed Octal ADCs Enable Higher Channel Count in Portable medical Designs, September 2006
New family of octal ADCs from Analog Devices includes industry's first 14-bit, high-speed octal ADC, allows portable instrumentation and ultrasound designers to realize up to 60 percent smaller design size and 10 percent lower power consumption as compared to competing devices.

ADI Targets Medical Imaging Applications with Industry's First High-Speed, 14-bit Quad ADC, May 2006
New high-speed, low-power, quad ADCs with serial outputs reduce board space and enable high-resolution in multi-channel medical imaging systems.

back to top




Medical Press Coverage:

Perspectives on Miniaturization
Medical Design Technology, March 2008