ADP1876 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the ADP1867.The input range for this evaluation board is 10 V to 20 V, and the two regulated output voltages are set to 5 V (VOUT1) and 1.8 V (VOUT2) with a maximum 13 A output current. The power components, such as the MOFSETS, inductors, and bulk input and output capacitors, were chosen to yield a low system cost and good efficiency.


 

ADP1876 Evaluation Board

SampleBuy

Price, packaging, availability

ADP1876 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP1876-EVALZ Status: Production Evaluation Board $60.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close