OBSOLETE PRODUCT — ADM1052:  Precision Dual Voltage Regulator Controller

The ADM1052 is a dual, precision, voltage regulator controller intended for power rail generation and active bus termination on personal computer motherboards. It contains a precision 1.2 V bandgap reference and two channels consisting of con-trol amplifiers driving external power devices. Each channel has a shutdown input to turn off amplifier output and "Hiccup Mode" protection circuitry for the external power device.

The ADM1052 operates from a 12 V supply. This gives suffi-cient headroom for the amplifiers to drive external N-channel MOSFETs, operating as source-followers, as the external series pass devices. This has the advantage that N-channel devices are cheaper than P-channel devices of similar performance, and the circuit is easier to stabilize than one using P-channel devices in a common-source configuration.

ADM1052:  Precision Dual Voltage Regulator Controller

Product Description

The ADM1052 is a dual, precision, voltage regulator controller intended for power rail generation and active bus termination on personal computer motherboards. It contains a precision 1.2 V bandgap reference and two channels consisting of con-trol amplifiers driving external power devices. Each channel has a shutdown input to turn off amplifier output and "Hiccup Mode" protection circuitry for the external power device.

The ADM1052 operates from a 12 V supply. This gives suffi-cient headroom for the amplifiers to drive external N-channel MOSFETs, operating as source-followers, as the external series pass devices. This has the advantage that N-channel devices are cheaper than P-channel devices of similar performance, and the circuit is easier to stabilize than one using P-channel devices in a common-source configuration.

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Specifications

Iout (max) n/a
Package SOIC-8
沪ICP备09046653号
content here.
content here.

Review this Product

Close