ANALOG DEVICES’ INTRODUCES A HIGHLY INTEGRATED HOT SWAP CONTROLLER AND DIGITAL POWER MONITOR WITH PMBUS INTERFACE

The ADM1275 establishes a new benchmark with power monitoring accuracy of ±0.7% and a highly integrated design that lowers system cost, saves board space and improves system reliability.

Norwood, MA (11/17/2010) - Analog Devices, Inc. (ADI), a global leader in high-performance semiconductors for signal-processing applications, is introducing the highly integrated ADM1275 hot-swap controller and power monitor for 2-20V input supplies. The new controller/monitor provides best in class power monitoring accuracy of 0.7% current sense accuracy with only 20 mV insertion loss when compared to alternative solutions. The ADM1275 enables accurate measurement of incoming power to allowing the system to take intelligent actions to reduce power consumption. By limiting inrush current during power up and enabling faster shutdown whenever an over current event happens, system reliability is improved. Over and under voltage monitoring of the back plane voltage ensures that circuit boards only operate when the backplane voltage is within specification. The new device also features current and voltage readback via an integrated 12- bit analog-to-digital converter (ADC), communicated through a PMBus interface.

"With 0.7% current sense accuracy and only 20 mV insertion loss when compared to alternative solutions that only provide ± 5.1% current sense accuracy with 20 mV insertion loss, ADI offers the highest performance available," said Nigel Brooke, Product Marketing Manager, Power Management Technology Group, Analog Devices. "When you combine <300ns response time to 'Short Circuit', more accurate measurements of incoming power and greater circuit board protection, power system designers can offer safer, more intelligent, and more reliable systems that reduce power consumption and increase system efficiency."

Key Features and Benefits

  • ±0.7% current sense accuracy and a 12-bit ADC for current Vin/Vout readback provide greater circuit board protection and higher system efficiency
  • Controls supply voltages from 2V to 20V provide greater design flexibility
  • <300ns response time to Short Circuit enable greater system reliability
  • High gate drive ensures a low insertion loss
  • PMBus fast mode-compliant processor interface enables intelligent power management

Availability and Pricing



Product Sample Availability Price in 1,000s Packaging
ADM1275 Now $4.49 16- and 20-lead TSSOP, 20-lead LFCSP

ADI in Power Management

Analog Devices brings world-class signal processing prowess to a portfolio of innovative power management ICs that complement high-performance signal processing functions in a wide range of portable and fixed-power applications in consumer electronics, medical equipment, industrial and instrumentation, and communications infrastructure. By supporting signal chain design requirements, such as dynamic range, transient performance, and reliability, ADI helps customers solve complex power challenges easily and quickly, differentiate their products and get to market faster. Learn more about ADI's power management solutions at http://www.analog.com/power.

About Analog Devices

Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.

Editor's Contact Information:

Howard Wisniowski
781-937-1517

howard.wisniowski@analog.com

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close