ADP8861 Evaluation Board

Product Details

This describes the functionality of the Analog Devices, Inc., ADP8860 and provides software development guidelines. The ADP8860 communicates with an external processor using an I2C interface and an interrupt line (nINT). The processor sends initialization and activation commands to the ADP8860, which acts as a slave device.

The interrupt line, from the ADP8860 to the processor, is used to indicate a failure condition, such as a thermal shutdown or an overvoltage and LED/output short circuit, or to indicate a light level threshold has been crossed. All interrupt sources are maskable. Refer to Figure 1 for a typical application diagram. Figure 2 shows a schematic with keypad light control.

The interrupt line is active low; each interrupt source has an individual masking bit. The processor can reset the ADP8860 anytime by pulling the nRST line low; this operation reinitia-lizes the ADP8860 at the default state and places the device in standby mode.


Documentation

  • UG-005: Software User Guide  (pdf, 471 kB)
    Describes the functionality of the ADP8860 LED driver and provides software development guidelines. The ADP8860 communicates with an external processor using an I2C interface and an interrupt line (nINT). The processor sends initialization and activation commands to the ADP8860, which acts as a slave device.

SampleBuy

Price, packaging, availability

ADP8861 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP8861DBCB-EVALZ Status: Production Evaluation Board $170.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close