ADD5211 Evaluation Board

Product Details

ADD5211CP-EVALZ is the ADD5211 driver board and the LED Board.

ADD5211EB-EVALZ is just the ADD5211 driver board.

Key Features
  • White LED driver based on inductive boost controller
    • Wide input voltage range : 4.5V to 40V
    • Adaptive output voltage to minimize power dissipation
    • 200kHz to 1.2MHz adjustable operating frequency
    • Programmable UVLO
    • Programmable soft start time for boost converter
    • Programmable external MOSFET switching rising time
    • Can power up to 88LEDs (4 strings of 22)
  • Drives up to four LED current sources with internal MOSFET
    • Brightness control with PWM input
    • LED current control from 40mA up to 200mA
    • Up to 25kHz LED dimming frequency
    • Analog current reduction with ISET pin
    • 1000:1 PWM dimming control at 300Hz
    • ±1.5% String to String current matching
    • ±3.0% Absolute current accuracy
  • General
    • Open drain fault indicator
    • LED open and LED short fault protection
    • Thermal shutdown
    • Under voltage lockout
    • 24-lead, 4mm X 4mm LFCSP package


 

ADD5211 Evaluation Board

Documentation

SampleBuy

Price, packaging, availability

ADD5211 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADD5211CP-EVALZ Status: Production Eval board with LED Board $200.00 Yes -
ADD5211EB-EVALZ Status: Production Eval board without LED Board $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close