Product Details

The ADP1051-240-EVALZ evaluation board and the ADP1051DC1-EVALZ daughter card feature the ADP1051 in a dc-to-dc switching power supply in full bridge topology with synchronous rectification. The circuit is designed to provide a rated load of 12 V, 20 A from a dc input voltage source of 36 V dc to 75 V dc. The ADP1051 provides functions such as output voltage regulation, synchronization, constant current control, prebias start up, direct paralleling, and comprehensive protection.


 

ADP1051 Evaluation Board

Software and Tools

  • ADP1051 GUI Software
    This software is used to program the ADP1051. It is truly graphic and interactive. Power design engineers with no prior programming experience can use the software to monitor and quickly adjust functions like PWM timings, frequency, filter settings, protection limits, etc.

Supporting Boards

  • The ADP1051DC1-EVALZ daughter card allows users to quickly and easily retrofit the ADP1051 into existing design solutions.

Adapters and Interposers

The USB to I2C interface is used for communicating between a digital power management device (like the ADP1043A) and the configuration software that runs on a computer. It also supplies 5V and 0.5A to power up the daughter card / evaluation boards.

This same USB to I2C interface connector is used for the ADP1043A, ADP1047, ADP1048, and other digital power management devices.

Features
  • USB to I2C Communication
  • 5V Supply
  • 0.5A driving capability

SampleBuy

Price, packaging, availability

ADP1051 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP-I2C-USB-Z Status: Production USB to I2C Adapter $250.00 Yes -
ADP1051-240-EVALZ Status: Production ADP1051 240W Evaluation Board $300.00 Yes -
ADP1051DC1-EVALZ Status: Production ADP1051 Daughter Card $100.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close