ADP1050 Evaluation Board

Product Details

The ADP1051-240-EVALZ evaluation board, together with an ADP1050DC1-EVALZ daughter card, allows the user to evaluate the ADP1050 in a power supply unit (PSU) environ-ment. The boards are fully compatible with the ADP1050-51 GUI software. With the ADP-I2C-USB-Z USB-to-I2C connector and the GUI software, the ADP1050 on the evaluation board can be interfaced with a PC via a USB port.

The evaluation board allows the ADP1050 to be exercised without the need for external components. The board is set up to act as an isolated PSU, outputting a rated load of 12 V, 20 A from a 36 V dc to 75 V dc source.

Multiple test points allow easy access to all critical points/pins. Three LEDs give the user a direct visual indication of variations in the board status, such as the system input voltage, PGOOD output, and FLAGIN input.

Full performance details are provided in the ADP1050 data sheet, which should be consulted in conjunction with user guide.


 

ADP1050 Evaluation Board

SampleBuy

Price, packaging, availability

ADP1050 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP-I2C-USB-Z Status: Production USB to I2C Adapter $250.00 Yes -
ADP1050DC1-EVALZ Status: Production ADP1050 Daughter Card $100.00 Yes -
ADP1051-240-EVALZ Status: Production ADP1051 240W Evaluation Board $300.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close