Add to Signal Chain Designer

ADP1047:  Digital Power Factor Correction Controller with accurate AC Power Metering

Product Details

Product Status:Recommended for New Designs

The ADP1047/ADP1048 are digital power factor correction (PFC) controllers that provide accurate input power metering capability and inrush current control for ac/dc systems. The ADP1047 is designed for single phase PFC applications; the ADP1048 is designed especially for interleaved and bridgeless PFC applications.

The digital PFC function is based on a conventional boost PFC with multiplication of the output voltage feedback combined with the input current and voltage to provide optimum harmonic correction and power factor for ac/dc systems. All signals are converted into the digital domain to provide maximum flexibility; all key parameters can be reported and adjusted via the PMBus™ interface. The ADP1047/ADP1048 allow users to optimize system performance, maximize efficiency across the load range, and reduce design time to market.

The ADP1047/ADP1048 provide accurate rms measurement of input voltage, current, and power. This information can be reported to the microcontroller of the power supply via the PMBus interface.

APPLICATIONS

  • AC/DC power supplies for applications

    - Computing Server & Storage
    - Network and communication infrastructure
    - Industrial and Medical

FEATURES and BENEFITS

  • Flexible digital power factor correction (PFC) controller
  • Single phase operation (ADP1047); interleaved and bridgeless operation (ADP1048)
  • True rms ac power metering
  • Enhanced dynamic response
  • Optimized light load efficiency performance
    Output voltage adjustment
    Frequency reduction
  • Inrush current control
  • Switching frequency spread spectrum for improved EMI
  • External frequency synchronization
  • PMBus compliant
    Programmable ac line fault detection and protection
    Programmable output fault detection and protection
  • Extensive fault protection for high reliability systems
  • Frequency range from 30 kHz to 400 kHz
  • 8 kB EEPROM
  • Programming via easy-to-use graphical user interface (GUI)

Functional Diagram for ADP1047

Documentation

Title Content Type File Type
ADP1047/ADP1048: Digital Power Factor Correction Controller with Accurate AC Power Metering Data Sheet (Rev 0, 09/2011) (pdf, 1781 kB) Data Sheets PDF
AN-1145: ADP1047/ADP1048 Advanced Power Metering  (pdf, 212 kB) Application Notes PDF
ADP1047 Training Video
This video showcases a power factor correction platform that utilizes the ADP1047.
Videos HTML
ADP1047-8 Documentation Evaluation Kit Manuals HTML
ADP1047 300 Watt Evaluation Kit  (pdf, 2340 kB)
This evaluation board features the ADP1047 in a switching power supply application. With the evaluation board and software, the ADP1047 can be interfaced to a PC via the computer's USB port. The software allows control and monitoring of the ADP1047 internal registers.
User Guides PDF
MS-2326-1: Easy to Use PFC Benefits Motor Control Applications  (pdf, 872 kB) Technical Articles PDF
ADP1047 300 Watt Evaluation Kit  (pdf, 2340 kB)
This evaluation board features the ADP1047 in a switching power supply application. With the evaluation board and software, the ADP1047 can be interfaced to a PC via the computer's USB port. The software allows control and monitoring of the ADP1047 internal registers.
Power Reference Designs PDF
Analog Devices’ Next Generation of Digital Power Controllers with PMBus Interface Targets Highest Density, Energy Efficient Isolated Power Converters (18 Mar 2013) Press Releases HTML
Analog Devices’ Advanced Digital Power Controller Targets High Efficiency, Isolated Power Supplies (12 Apr 2012) Press Releases HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADP1047-8 Software
This software is used to program the ADP1047-8. It is truly graphic and interactive. Power design engineers with no prior programming experience can use the software to monitor and quickly adjust functions like PWM timings, frequency, filter settings, protection limits, etc.
Evaluation Software HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADP1047 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP1047-300-EVALZ Status: Production 300W Evaluation Board $500.00 Yes -
ADP1047DC1-EVALZ Status: Production ADP1047 Daughter Card $200.00 Yes -
ADP-I2C-USB-Z Status: Production USB to I2C Connector $250.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close