USB TO I2C INTERFACE DESCRIPTION

The USB to I2C interface is used for communicating between a digital power management device (like the ADP1043A) and the configuration software that runs on a computer. It also supplies 5V and 0.5A to power up the daughter card / evaluation boards.

This same USB to I2C interface connector is used for the ADP1043A, ADP1047, ADP1048, and other digital power management devices.

Features

  • USB to I2C Communication
  • 5V Supply
  • 0.5A driving capability
USB to I2C Interface

USB to I2C Interface

To Order...

The package contains the USB to I2C Interface, and a CD containing the software, application notes and other documents. This is ordered from the ADP1043A page. (This same interface is used on the ADP1047, ADP1048, and other parts.)

Send Feedback X
content here.
content here.

Send Feedback

Close