ADP5063 Evaluation Board

Product Details

The ADP5063 charger evaluation system is composed of an evaluation board and a USB-to-serial-I/O interface (USB-SDPCABLEZ). All evaluation board functions and circuits are controlled via one I2C bus connector. The I2C bus interfaces with the ADP5063 directly, and the digital input/output signals are controlled through an on-board input/output expander circuit on the I2C bus. The evaluation board also features a 3.4 V regulator for VDDIO generation. The board contains jumpers and numerous test points for easy evaluation.

The ADP5063CP-EVALZ evaluation kit contains a CD with the ADP5063 graphical user interface (GUI) 3.0 installer. Use the GUI in conjunction with the USB-SDP-CABLEZ USB-to-serial-I/O interface.


 

ADP5063 Evaluation Board
ADP5063 Evaluation Board

SampleBuy

Price, packaging, availability

ADP5063 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP5063CP-EVALZ Status: Production Evaluation Board $60.00 Yes -
USB-SDP-CABLEZ Status: Production Evaluation Board $89.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close