ADIS16251: Programmable Low Power Gyroscope
The ADIS16251 is a complete angular rate, measurement system, available in a single compact package enabled by Analog Devices, Inc. iSensor™ integration. By enhancing Analog Devices ...More
![]() |
|
ADIS16251: Programmable Low Power Gyroscope
Product Description
The ADIS16251 is a complete angular rate, measurement system, available in a single compact package enabled by Analog Devices, Inc. iSensor™ integration. By enhancing Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16251 provides factory-calibrated and tunable digital sensor data in a convenient format that can be accessed using a simple SPI serial interface. The SPI interface provides access to measurements for the gyroscope, temperature, power supply, and one auxiliary analog input. Easy access to calibrated digital sensor data provides developers with a system-ready device, reducing development time, cost, and program risk.
The device range can be digitally selected from three different settings: ±20°/sec, ±40°/sec, and ±80°/sec. Unique characteristics of the end system are accommodated easily through several built-in features, including a single-command auto-zero recalibration function, as well as a configurable sample rate and frequency response. Additional features can be used to further reduce system complexity, including:
System power dissipation can be optimized via the ADIS16251 power management features, including an interrupt-driven wake-up. The ADIS16251 is available in an 11 mm × 11 mm × 5.5 mm, laminate-based, land grid array (LGA) package with a temperature range of −40°C to +85°C.
ApplicationsFeatures
- Yaw rate gyroscope with digital range scaling ±20°/sec, ±40°/sec, and ±80°/sec settings
- 14-bit digital gyroscope sensor outputs
- 12-bit digital temperature sensor output
- Calibrated sensitivity and bias
- In-system, auto-zero for bias drift calibration
- Digitally controlled sample rate
Digitally controlled frequency response - Dual alarm settings with configurable operation
- Embedded integration for short-term
angle estimates - Digitally activated self-test
Digitally activated low power mode
Interrupt-driven wake-up - SPI-compatible serial interface
- 49 Hz sensor bandwidth
- Auxiliary 12-bit ADC input and
12-bit DAC output - Auxiliary digital input/output
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADIS16251
Programmable Low Power Gyroscope
Functional Block Diagram for ADIS16251
Specifications
| Range | +/- 20 to +/- 80 °/s |
| Sensitivity | 0.004 °/s/LSB |
| Typical Bandwidth (kHz) | 0.05kHz |
| Noise Density (°/s/rtHz) | 0.05 |
| Nonlinearity | 0.1% of FS |
| Temp Sensor | Yes |
| Voltage Reference | Yes |
| Voltage Supply (V) | 4.75 to 5.25 |
| Supply Current (max) | 18mA |
| Temp Range (°C) | -40 to 85°C |
| Package | 11.1 mm x 11.1mm LGA |
| Part# | Product Description | Range | Sensitivity | Typical Bandwidth (kHz) | Noise Density (°/s/rtHz) | Voltage Supply (V) | Supply Current (max) | Temp Range (°C) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADIS16060 | Wide Bandwidth Digital Output Gyro | +/- 80 °/s | 0.0122 °/s/LSB | 1 | 0.04 | 4.75 to 5.25 | 6.5mA | -40 to 105°C | 8mm x 8mm LGA | $35.37 |
| ADIS16080 | Digital Output Gyro | +/- 80 °/s | 0.098 °/s/LSB | 0.04 | 0.05 | 4.75 to 5.25 | 7mA | -40 to 85 | 8mm x 8mm LGA | $35.37 |
| ADIS16100 | Digital Output Gyro | +/-300 °/s | 0.244 °/s/LSB | 0.04 | 0.1 | 4.75 to 5.25 | 7mA | -40 to 85 | 8mm x 8mm LGA | $35.37 |
| ADIS16120 | Low Noise Gyro | +/ - 300 °/s | 0.2 °/s/mV | 0.32 | 0.015 | 4.75 to 5.25 | 95mA | -40 to 85 | 36 mm x 42 mm Mod | $636.55 |
| ADIS16130 | Digital Output High Precision Gyro | +/- 250 °/s | 0.000042 °/s/LSB | 0.3 | 0.0125 | 4.75 to 5.25 | 73mA | -40 to 85°C | 36 mm x 44 mm Mod | $504.99 |
| ADIS16250 | Programable Gyro | +/- 80 to +/- 320 °/s | 0.018 °/s/LSB | 0.05 | 0.05 | 4.75 to 5.25 | 18mA | -40 to 85 | 11.1 mm x 11.1mm LGA | $42.48 |
| ADIS16251 | Programable Gyro | +/- 20 to +/- 80 °/s | 0.004 °/s/LSB | 0.05 | 0.05 | 4.75 to 5.25 | 18mA | -40 to 85°C | 11.1 mm x 11.1mm LGA | $42.48 |
| ADIS16255 | Programable Gyro w/ Temp Compensation | +/- 80 to +/- 320 °/s | 0.018 °/s/LSB | 0.05 | 0.05 | 4.75 to 5.25 | 18mA | -40 to 85 | 11.1 mm x 11.1mm LGA | $56.57 |
| ADIS16350 | 6 DoF Sensor (room temp CAL) | +/- 75 to 300 °/s | 0.018 °/s/LSB | 0.35 | 0.05 | 4.75 to 5.25 | 33mA | -40 to 85°C | 23 mm x 23 mm x 23 mm Mod | $278.30 |
| ADIS16354 | 6 DoF Sensor (-20 to 70C CAL) | +/- 75 to 300 °/s | 0.018 °/s/LSB | 0.35 | 0.05 | 4.75 to 5.25 | 33mA | -40 to 85°C | 23 mm x 23 mm x 23 mm Mod | $325.86 |
| ADIS16355 | 6 DoF Sensor (-40 to 85C CAL | +/- 75 to 300 °/s | 0.018 °/s/LSB | 0.35 | 0.05 | 4.75 to 5.25 | 33mA | -40 to 85°C | 23 mm x 23 mm x 23 mm Mod | $363.31 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADIS16251 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADIS16251/PCBZ | Prodn | EVALUATION BOARDS | - | TBD | $95.00 | 09/26/2008 | E | Contact ADI | Add To Cart |
| ADIS16251ACCZ | Prodn | 20 lead LGA | 20 | Ind | $42.48 | 08/29/2008 |
E
Material Declaration |
Contact ADI | Add To Cart |
ADISEVAL: iSensor PC Evaluation System
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADISEVALZ | Prodn | EVALUATION BOARDS | - | TBD | $295.00 | 08/29/2008 | N | Contact ADI | Add To Cart |
| ADISUSBZ | Prodn | EVALUATION BOARDS | - | TBD | $250.00 | - | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Close