ADIS16130: Digital Output, High-Precision Angular Rate Sensor
The ADIS16130 is a low noise, digital output angular rate sensor (gyroscope) that provides an output response over the complete dynamic range of ±250o/sec.
Its industry-standard serial ...More
- An Overview of the iSensor™ family of products is available.
- For more information please contact ADIS.samples@analog.com
ADIS16130: Digital Output, High-Precision Angular Rate Sensor
Product Description
The ADIS16130 is a low noise, digital output angular rate sensor (gyroscope) that provides an output response over the complete dynamic range of ±250o/sec.
Its industry-standard serial interface and register structure provide a simple interface that is supported by most MCU, DSP, and FPGA platforms.
By implementing a unique design, the device provides superior stability over variations in temperature, voltage, linear acceleration, vibration, and next-level assembly. In addition, the surface-micro-machining technology used to manufacture the device is the same high volume BiMOS process used by Analog Devices, Inc., for its high reliability automotive sensor products.
Features include a temperature output that provides critical information for system-level calibrations and a digital self-test feature that exercises the mechanical structure of the sensor and enables system-level diagnostics.
The package configuration is a 36 mm × 44 mm × 16 mm module with a standard 24-lead connector interface.
Applications
Data Sheet, Rev. A, 4/08
Features
- Low noise density, 0.0125°/sec/√Hz
- Industry-standard serial peripheral interface (SPI)
- 24-bit digital resolution
- Dynamic range: ±250°/sec
- Z-axis, yaw rate response
- Bandwidth, adjustable: 300 Hz
- Turn-on time: 35 ms
- Digital self-test
- High vibration rejection
- High shock survivability
- Embedded temperature sensor output
- Precision voltage reference output
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADIS16130
Digital Output, High-Precision Angular Rate Sensor
Functional Block Diagram for ADIS16130
ADIS16130 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADIS16130AMLZ | Prodn | MSM LAMINATE | 24 | Ind | $504.99 | 10/10/2008 |
E
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close