1B32:  Bridge Transducer Signal Conditioner

Model 1B32 is a precision, chopper-based, signal-conditioning component ideally suited for high accuracy applications of load cells and bridge transducers. Packaged in a compact 28-pin plastic double ...More

1B32:  Bridge Transducer Signal Conditioner

Product Description

Model 1B32 is a precision, chopper-based, signal-conditioning component ideally suited for high accuracy applications of load cells and bridge transducers. Packaged in a compact 28-pin plastic double DIP, the 1B32 takes advantage of hybrid technology for high reliability as well as higher channel density. Functionally, the signal conditioner consists of three basic parts: a high performance chopper-based amplifier, a low-pass filter and an adjustable transducer excitation source.

Applications
  • Weigh Scales
  • Instrumentation: Indicators, Recorders, Controllers
  • Data Acquisition Systems
  • Microcomputer Analog I/O
  • Features

    • Low Cost
    • Complete Signal-Conditioning Solution
    • Small Package: 28-Pin Double DIP
    • Internal Thin-Film Gain Network
    • Programmable Bridge Excitation:
      +4V to +15 V
    • High Accuracy
      Low Input Offset Tempco: ±0.07µV/°C
      Low Gain Tempco: ±2ppm/°C
      Low Nonlinearity: ±0.005% max
      High CMR: 140dB min (60Hz,G=1000V/V)
    • Remote Sensing
    • Low Pass Filter (fc=4Hz)

    Diagrams

    1B32 Diagram
    Functional Block Diagram for 1B32

    Specifications

    Supply Voltage (v) ±15V
    Input Type Gage
    Input Range Refer to Data Sheet
    Isolated N
    Bandwidth (Hz) 4Hz
    Output Type V
    Output Range +/- 10V

    Explore Other Products

    Part# Supply Voltage (v) Input Type Isolated Bandwidth (Hz) Output Range Output Type Input Range Price* (1000-4999)
    1B21 ±15 Vin Y 100 4-20mA, 0-20mA I 0-1V to 0-10V $53.44
    1B22 ±15 Vin Y 400 4-20mA, 0-20mA V 0-1V to 0-10V $73.33
    1B31 ±15 Gage Y 20000 +/- 10V V Refer to Data Sheet $188.24
    1B32 ±15 Gage N 4 +/- 10V V Refer to Data Sheet -
    1B41 ±15 RTD Y 3 +/- 10V V Refer to Data Sheet $110.09
    1B51 ±15 TC Y 3 +/- 10V V Refer to Data Sheet $100.26
    3B16 ±15 Gage N 3 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $142.33
    3B17 ±15 LVDT, RVDT N 100 +/- 10V, 4-20mA, 0-20mA I, V 20mV rms to 5V rms $212.20
    3B18 ±15 Gage N 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $154.77
    3B20 ±15 AC Gage N 100 +/- 10V, 4-20mA, 0-20mA I, V 1.5mV rms to 150mV rms $204.72
    3B30 ±15 mV Y 3 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $159.61
    3B31 ±15 V Y 3 +/- 10V, 4-20mA, 0-20mA I, V +/- .5V to +/- 20V $159.61
    3B32 ±15 I Y 3 +/- 10V, 4-20mA, 0-20mA I, V 0-20mA, 4-20mA $159.61
    3B34 ±15 RTD Y 3 0-10V, 4-20mA, 0-20mA I, V Refer to Data Sheet $193.04
    3B37 ±15 TC Y 3 0-10V, 4-20mA, 0-20mA I, V Refer to Data Sheet $175.49
    3B39 ±15 V Y 400 4-20mA, 0-20mA I +/- 10V, 0-10V $144.62
    3B40 ±15 mV Y 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $180.02
    3B41 ±15 V Y 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- .5V to +/- 20V $182.86
    3B42 -15 AC mV Y 3 0-10V, 4-20mA, 0-20mA I, V 20mV rms to 1V rms $190.44
    3B43 ±15 AC V Y 3 0-10V, 4-20mA, 0-20mA I, V 1V rms to 50V rms $194.24
    3B44 ±15 AC V Y 3 +/- 10V, 4-20mA, 0-20mA I, V 50V rms to 550V rms $194.24
    3B45 ±15 Frequency Y n/a 0-10V, 4-20mA, 0-20mA I, V 25 Hz to 1100 Hz $188.62
    3B46 ±15 Frequency Y n/a +/- 10V, 4-20mA, 0-20mA I, V 520 Hz to 25 kHz $189.21
    3B47 ±15 TC Y 3 0 to +10V, 4-20mA, 0-20mA V Refer to Data Sheet $217.64
    5B30 +5 mV Y 4 +/- 5V, 0-5V V +/-10mv to +/- 100mV $88.57
    5B31 +5 V Y 4 +/- 5V, 0-5V V +/- 1V to +/- 20V $88.57
    5B32 +5 I Y 4 +/- 5V, 0-5V V 0-20mA, 4-20mA $88.57
    5B34 +5 RTD Y 4 0-5V V Refer to Data Sheet $88.57
    5B35 +5 RTD Y 4 0-5V V Refer to Data Sheet $108.96
    5B36 +5 Potentiometer Y 4 0-5V V 0-10kohm $116.93
    5B37 +5 TC Y 4 +/- 5V, 0-5V V Refer to Data Sheet $88.57
    5B38 +5 Gage Y 10000 +/- 5V V +/-10mv to +/- 200mV $106.29
    5B39 +5 V Y 400 4-20mA, 0-20mA I +/- 5V, 0-5V $88.57
    5B40 +5 mV Y 10000 +/- 5V, 0-5V V +/-10mv to +/- 100mV $88.57
    5B41 +5 V Y 10000 +/- 5V, 0-5V V +/- 1V to +/- 20V $88.57
    5B42 +5 I Y 100 1-5V, 2-10V V 0-20mA, 4-20mA $116.93
    5B45 +5 Frequency Y n/a +/- 5V, 0-5V V 500 Hz to 20 kHz $106.29
    5B46 +5 Frequency Y n/a +/- 5V, 0-5V V 20 kHz to 275 kHz $106.29
    5B47 +5 TC Y 4 0-5V V Refer to Data Sheet $116.93
    6B11 +5 I, mV, TC, V Y 4 RS-485 or RS-232 Serial RS-485 Refer to Data Sheet $112.22
    6B12 +5 mV, V Y 4 RS-485 or RS-232 Serial RS-485 Refer to Data Sheet $106.27
    6B13 +5 RTD Y 4 RS-485 or RS-232 Serial RS-485 Refer to Data Sheet $118.08
    6B21 +5 n/a Y 3 RS-485 or RS-232 Serial RS-485 Software Settable $131.19
    6B50 +5 Digital N 1000 RS-485 or RS-232 Serial RS-485 TTL or CMOS $116.90
    7B14 +24 RTD N 3 0-10V, 1-5V V Refer to Data Sheet $55.52
    7B21 ±25 V Y 300 +/- 10V V +/- 10V $81.71
    7B22 ±25 V Y 400 +/- 10V V +/- 10V $81.70
    7B27 +24 TC Y 3 0-10V, 1-5V V Refer to Data Sheet $69.44
    7B30 +24 mV Y 3 0-10V, 1-5V V +/- 10mV to +/- 1V $81.70
    7B31 +24 V Y 3 0-10V, 1-5V V +/- 5V to +/- 50V $81.70
    7B32 +24 I Y 100 0-10V, 1-5V V 0-20mA, 4-20mA $70.00
    7B33 +24 V or mA Y 100 0-10V, 1-5V V 0-5V, 1-5V $61.28
    7B34 +24 RTD Y 3 0-10V, 1-5V V Refer to Data Sheet $85.41
    7B35 +24 I Y 100 0-10V, 1-5V V 4-20mA $83.65
    7B37 +24 TC Y 3 0-10V, 1-5V V Refer to Data Sheet $81.70
    7B39 +24 V Y 100 4-20mA, 0-20mA I 0-10V, 1-5V $69.44
    7B40 +24 mV Y 10000 0-10V, 1-5V V +/- 10mV to +/- 1V $93.58
    7B41 +24 V Y 10000 0-10V, 1-5V V +/- 5V to +/- 50V $94.70
    7B47 +24 TC Y 3 0-10V, 1-5V V Refer to Data Sheet $107.70

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices