AD5360: 16-Channel, 16-Bit, Serial Input, Voltage-Output DAC
The AD5360/AD5361 contain sixteen, 16-/14-bit DACs in a single 52-lead LQFP or 56-lead LFCSP package. They provide buffered voltage outputs with a span four times the reference voltage. The gain and ...More
For an overview of the AD536x and AD537x products, view the AD536x, AD537x Family Selection Table.
AD5360: 16-Channel, 16-Bit, Serial Input, Voltage-Output DAC
Product Description
The AD5360/AD5361 contain sixteen, 16-/14-bit DACs in a single 52-lead LQFP or 56-lead LFCSP package. They provide buffered voltage outputs with a span four times the reference voltage. The gain and offset of each DAC can be independently trimmed to remove errors. For even greater flexibility, the device is divided into two groups of eight DACs, and the output range of each group can be independently adjusted by an offset DAC.
The AD5360/AD5361 offer guaranteed operation over a wide supply range with VSS from −4.5 V to −16.5 V and VDD from +8 V to +16.5 V. The output amplifier headroom requirement is 1.4 V.
The AD5360/AD5361 have a high speed 4-wire serial interface, which is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards and can handle clock speeds of up to 50 MHz. All the outputs can be updated simultaneously by taking the LDAC input low. Each channel has a programmable gain register and an offset adjust register.
Each DAC output is amplified and buffered on-chip with respect to an external SIGGNDx input. The DAC outputs can also be switched to SIGGNDx via the CLR pin.
Applications
Data Sheet, Rev. A, 2/08
- Data Sheet Rev A, 02/2008 (pdf 814kB)
- (About Data Sheets)
Features
- 16-channel DAC in 52-lead LQFP package
- Guaranteed monotonic to 16/14 bits
- Nominal output voltage range of −10 V to +10 V
- Multiple output spans available
- Temperature monitoring function
- Channel monitoring multiplexer
- Digital reset (RESET)
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD5360
16-Channel, 16-Bit, Serial Input, Voltage-Output DAC
Other Diagrams for AD5360
16-Channel, 16-Bit, Serial Input, Voltage-Output DAC
AD5360 Pin Configuration
Functional Block Diagram for AD5360
Specifications
| DAC Input Format | Ser,SPI |
| # DAC Outputs | 16 |
| Pwr Diss | 130mW |
| DAC Uni or Bip | Uni/Bip |
| DAC Vout Swing max | 20V p-p |
| Output FSR | (Bip 2Vref),(Uni 4 x VRef) |
| Package | CSP,QFP |
| Resolution (Bits) | 16bit |
| Supply Vnom | Multi(+12, -12, +5),Multi(±15, +2.5Dig) ,Multi(±15, +3.3Dig) ,Multi(±15, +3Dig),Multi(±15, +5Dig) |
| Part# | # DAC Outputs | Resolution (Bits) | Output FSR | DAC Vout Swing max | Package | DAC Input Format | Features | Supply Vnom | Pwr Diss | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|
| AD5370 | 40 | 16 | (Bip 2Vref), (Uni 4 x VRef), User Def. Range/Offset | 20V p-p | CSP, QFP | Ser, SPI | Programmable Offset/Gain | Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | 610mW | 40-Channel, 16-Bit, Serial Input, Voltage-Output DAC |
| AD5371 | 40 | 14 | (Bip 2Vref), (Uni 4 x VRef) | 20V p-p | BGA, QFP | Ser, SPI | Programmable Offset/Gain | Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | 580mW | 40-Channel, 14-Bit, Serial Input, Voltage-Output DAC |
| AD5379 | 40 | 14 | User Def. Range/Offset | 17.5V p-p | BGA | Par, Ser, SPI | Programmable Offset/Gain | Multi(+12, -12, +5) | - | 40-Channel, Ser/Par Input, Voltage-Out 14-Bit DAC in CSPBGA-108 Pkg |
| AD5372 | 32 | 16 | (Bip 2Vref), (Uni 4 x VRef) | 20V p-p | QFP | Ser, SPI | Programmable Offset/Gain | Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | 520mW | 32-Channel, 16-Bit, Serial Input, Voltage-Output DAC |
| AD5532B | 32 | 14 | User Def. Range/Offset | 14.5V p-p | BGA | Ser, SPI | Offset DAC | Multi(±l2, +5An, +3Dig), Multi(±l2, +5An, +5Dig), Multi(±l5, +5An, +3Dig), Multi(±l5, +5An, +5Dig) | 623mW | 32-Channel, Serial Input 14-Bit DAC with Precision Infinite Sample-and-Hold Mode |
| AD5532 | 32 | 14 | User Def. Range/Offset | 14.5V p-p | BGA | Ser, SPI | Offset DAC | Multi(±l2, +5An, +3Dig), Multi(±l2, +5An, +5Dig), Multi(±l5, +5An, +3Dig), Multi(±l5, +5An, +5Dig) | 623mW | 32-Channel, Serial Input 14-Bit Voltage-Output DAC w Infininte Sample/Hold Mode |
| AD5373 | 32 | 14 | (Bip 2Vref), (Uni 4 x VRef) | 20V p-p | QFP | Ser, SPI | Programmable Offset/Gain | Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | 520mW | 32-Channel, 14-Bit, Serial Input, Voltage-Output DAC |
| AD5532HS | 32 | 14 | (Bip 2.5V), (Bip Vref), (Uni 2Vref), (Uni 5V), User Def. Range/Offset | 5V p-p | BGA | Ser, SPI | Offset DAC | Multi(±l2, +5An, +3Dig), Multi(±l2, +5An, +5Dig) | 341mW | 32-Channel, High Speed 3-Wire Serial Input 14-Bit DAC |
| AD5378 | 32 | 14 | User Def. Range/Offset | 17.5V p-p | BGA | Par, Ser, SPI | Programmable Offset/Gain | Multi(+12, -12, +5), Multi(±15, +5Dig) | 850mW | 32-Channel, 14-Bit Serial/Parallel Bipolar D/A Converter |
| AD5360 | 16 | 16 | (Bip 2Vref), (Uni 4 x VRef) | 20V p-p | CSP, QFP | Ser, SPI | Programmable Offset/Gain | Multi(+12, -12, +5), Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | 130mW | 16-Channel, 16-Bit, Serial Input, Voltage-Output DAC w/ (5mV/Deg K) Temp Sensor Output |
| AD5516 | 16 | 14 | (Bip 10V), (Bip 2.5V), (Bip 5V) | 20V p-p | BGA | Ser, SPI | Increment/Decrement Mode | Multi(±5, +5An, +3Dig), Multi(±5, +5An, +5Dig), Multi(±l2, +5An, +3Dig), Multi(±l2, +5An, +5Dig) | 243mW | 16-Channel, Serial Input, 12-Bit Voltage-Output DAC with 14-Bit Increment Mode |
| AD5361 | 16 | 14 | (Bip 2Vref), (Uni 4 x VRef) | 20V p-p | CSP, QFP | Ser, SPI | Programmable Offset/Gain | Multi(+12, -12, +5), Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | 130mW | 16-Channel, 14-Bit, Serial Input, Voltage-Output DAC w/ (5mV/Deg K) Temp Sensor Output |
| AD5362 | 8 | 16 | (Bip 2Vref), (Uni 4 x VRef) | - | CSP, QFP | Ser, SPI | Programmable Offset/Gain | Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | - | 8-Channel, 16-Bit, Serial Input, Voltage-Output DAC w/ (5mV/Deg K) Temp Sensor Output |
| AD5363 | 8 | 14 | (Bip 2Vref), (Uni 4 x VRef) | 20V p-p | CSP, QFP | Ser, SPI | Programmable Offset/Gain | Multi(±15, +2.5Dig) , Multi(±15, +3.3Dig) , Multi(±15, +3Dig), Multi(±15, +5Dig) | - | 8-Channel, 14-Bit, Serial Input, Voltage-Output DAC w/ (5mV/Deg K) Temp Sensor Output |
| AD7841 | 8 | 14 | (Bip 2Vref), (Uni 2Vref) | 20V p-p | QFP | Par | 3 Vref Pins/4 DUTGnd Pins | Multi(±15, +5Dig) | 303mW | Octal 14-Bit, Parallel Input, Voltage-Output DAC |
| AD7839 | 8 | 13 | (Uni 2Vref) | 20V p-p | QFP | Par | 3 Vref Pins/4 DUTGnd Pins | Multi(±15, +5Dig) | 303mW | Octal, Parallel Input, Voltage-Output,13-Bit DAC |
| AD7568 | 8 | 12 | (-Vref), (Bip Vref) | 20V p-p | LCC, QFP | Ser | - | Single(+5) | 17.5mW | Octal, Serial Input, 12-Bit CMOS Multiplying DAC |
AD5360 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD5360BCPZ | Prodn | 56 ld LFCSP (8x8mm) | 56 | Ind | $30.26 | 08/21/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD5360BCPZ-REEL7 | Prodn | 56 ld LFCSP (8x8mm) | 56 | Ind | $30.26 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD5360BSTZ | Prodn | 52 ld LQFP (10x10mm) | 52 | Ind | $30.26 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| EVAL-AD5360EBZ | Prodn | EVALUATION BOARDS | - | TBD | $201.39 | 07/10/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close