Technical Documentation

TECHNICAL DOCUMENTATION — ADDAC80 : Complete Low Cost Hybrid 12-Bit D/A Converter 0° to +70°C

 
To filter this listing by product category or application, or both, visit the Technical Documentation Page.
Aerospace Information (3)
  • GIDEP - Product Change Notice  (pdf, 72 kB)
    (2/2/00)
    ADI Philippines is being qualified as alternative sites for QMLV, Class S, JAN S and customer SCD Drawings for screening, testing, and quality conformance testing presently tested at ADI Santa Clara, CA. The device types effected by this move are listed in the Appendices.
  • Space Products Signal Chain  (pdf, 176 kB)
    (Revised 12/01)
    Satellite signal chain with suggested part types in various locations.
  • Space Qualified Parts List  (pdf, 93 kB)
    This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Data Sheets (1)
Glossary (1)
Overview (2)
Recommended Reading (1)
Solutions Bulletins (1)
Send Feedback X
content here.
content here.

Send Feedback

Close