Add to Signal Chain Designer

AD1362:  16-Channel, 12-Bit Data Acquisition System

Product Details

The AD1362 is a complete, precision 16-channel data acquisition system. The device contains two 8-channel multiplexers, a differential amplifier, a sample-and-hold with high-speed output amplifier, a channel address latch and control logic. The multiplexers may be connected to the differential amplifier in either an 8-channel differential or 16-channel single-ended configuration. A unique feature of the AD1362 is an internal user-controllable analog switch that connects the multiplexers in either a single-ended or differential switch that connects the multiplexers in either a single-ended or differential mode. This allows a single device to perform in either mode without hard-wire programming and permits a mixture of single-ended and differential sources to be interested by dynamically switching the input mode control.

FEATURES and BENEFITS

  • Pin and Function Replacement for AD362:
    Lower Power Dissipation
    Low Noise
    Internal Hold Capacitor
  • 16 Single-Ended or 8 Differential Channels with Switchable Mode Control
  • True 12-Bit Precision:
    Nonlinearity =0.005%
  • High Speed:
    10µs Acquisition Time
    to 0.01%
  • Complete and Calibrated:
    No Additional Parts Required
  • Versatile: Simple Interface to Popular
    Analog-to-Digital Converters
  • High Differential Input Impedance
    (1010O) and Common Mode Rejection
    (80dB)
  • Fully Protected Multiplexer Inputs

Documentation

Title Content Type File Type
AD1362: Military Scanned Data Sheet  (Rev A, 08/1999) (pdf, 291 kB) Data Sheets PDF
AD1362: 16-Channel, 12-Bit Data Acquisition System Scanned Data Sheet (Rev A, 08/1999) (pdf, 431 kB) Data Sheets PDF
AN-1024: How to Calculate the Settling Time and Sampling Rate of a Multiplexer  (pdf, 210 kB) Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Multiplexer Parametric Search Product Selection Guide HTML
Technology Overview Overview HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD1362 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close