HIGH SPEED ADC EVALUATION BOARDS

High Speed ADC Evaluation Boards

Shorten design times by using evaluation boards that quickly evaluate the features and performance of selected products. These data capture kits enable you to take blocks of digital data from Analog Devices' high-speed ADC evaluation boards. There are two types of data capture kits available, FPGA-based and FIFO-based. Refer to the chart below to determine which data capture kit is required to evaluate an ADC of interest.

View the ADC Quick Search Matrix

Please select the ADC to evaluate:

ADC/Rx Evaluation Boards Data Capture Card Adaptor Board Recommended Software Product Info
------------ ------------- --------------- -----------------

Data Capture Kits

The data capture evaluation kits allow you to capture blocks of digital data from Analog Devices' high-speed analog-to-digital converter (ADC) evaluation boards. There are two types of data capture kits available: FIFO-based and FPGA-based. Refer to the chart shown on this page to determine which data capture kit is required to evaluate the ADC of interest.

HSC-ADC-EVALB-DCZ
FIFO-Based Data Capture Kit
  • 32kB FIFO Depth
  • Works with single and dual-channel ADCs
  • Use with VisualAnalog® software
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control
  • Up to 133MSPS Encode Rate on each channel
  HSC-ADC-EVALCZ
FPGA Based Data Capture Kit
  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel
  HSC-ADC-EVALDZ
FPGA Based Data Capture Kit
  • 256kB FIFO Depth
  • JESD-204B support for up to eight (8) 6.5Gbps Lanes
  • Parallel input at 644 MSPS SDR and 1.2 GSPS DDR
  • Use with VisualAnalog® software
  • Based on Virtex-6 FPGA
  • Supports multiple ADC channels up to 18 bits
  • Simple USB port interface (2.0)

HSC-ADC-EVALCZ: FPGA-BASED DATA CAPTURE KIT

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

High Speed ADC USB FPGA Evaluation Kit, EVALC (HSC-ADC-EVALCZ) (pdf)
EVALC PC Board Gerber File (zip)

Resources
Understanding High Speed ADC Testing and Evaluation - Application Note AN-835 (pdf)

Software
To download the VisualAnalog® software, select the link below:
VisualAnalog® (Rev. 1.9.43.14) (exe)
VisualAnalog® User's Manual - Application Note AN-905 (pdf)

SPI Controller
High Speed ADC SPI Control Software User's Guide - Application Note AN-878 (pdf)
High Speed ADC SPI Control Software (exe)
Microsoft .NET Framework 3.5 is required by parts of this program and should be installed if not already on the target machine.

HSC-ADC-EVALDZ: FPGA-BASED DATA CAPTURE KIT

The HSC-ADC-EVALDZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up and supports emerging serial interface standards, like JESD204B. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

Quick start guide link (Wiki site)

Resources
Understanding High Speed ADC Testing and Evaluation - Application Note AN-835 (pdf)

Software
To download the VisualAnalog® software, select the link below:

Note: There is a known hardware driver installation issue. If you experience problems, please read the following document that outlines a workaround. We are currently working on a solution.

VisualAnalog® (Rev. 1.9.43.14) (exe)
VisualAnalog® User's Manual - Application Note AN-905 (pdf)

SPI Controller

High Speed ADC SPI Control Software User's Guide - Application Note AN-878 (pdf)

Note: There is a known hardware driver installation issue. If you experience problems, please read the following document that outlines a workaround. We are currently working on a solution.

High Speed ADC SPI Control Software (exe)
Microsoft .NET Framework 3.5 is required by parts of this program and should be installed if not already on the target machine.

HSC-ADC-EVALB-DCZ (DUAL CHANNEL): FIFO-BASED DATA CAPTURE KIT

Documentation
High Speed ADC USB FIFO Evaluation Kit, EVALB (HSC-ADC-EVALB-DCZ) (pdf)
-
Includes instructions on how to run ADC Analyzer with non-SPI controllable ADC evaluation boards.
EVALB PC Board Gerber File (zip)

To download the ADC Analyzer™ software, select the link below:
AnalyzerSetup.EXE (Rev. 4.8.2) (exe)
ADC Analyzer User's Guide (pdf)

3rd Party Solutions
EXP Analog Devices Adaptor Module
Avnet Electronics Marketing has partnered with Analog Devices to create an EXP adaptor module. This module allows users to connect any EXP-enabled FPGA baseboards to many of our high speed ADC evaluation boards. The EXP adaptor module connects to all ADC evaluation boards that are compatible with HSC-ADC-EVALB-DCZ. Customers who use the EXP adaptor module can use any EXP-enabled FPGA baseboard to replace HSC-ADC-EVALB-DCZ.

SPI Controller
High Speed ADC SPI Control Software User's Guide - Application Note AN-878 (pdf)
High Speed ADC SPI Control Software (exe)
Microsoft .NET Framework 3.5 is required by parts of this program and should be installed if not already on the target machine.


沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close