ADA4610S:  Aerospace Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp

Product Details

Product Status:Recommended for New Designs

The ADA4610S is a dual channel, precision JFET amplifier that features low input voltage and current noise, offset voltage, input bias current, and rail-to-rail output.

The combination of low offset, noise, and very low input bias current makes these amplifiers especially suitable for high impedance sensor amplification and precise current measurements using shunts. With excellent DC precision, low noise, and fast settling time the ADA4610S provides superior accuracy in electronic measurement. Unlike many competitive amplifiers, the ADA4610S maintains fast settling performance with substantial capacitive loads. Unlike many older JFET amplifiers, the ADA4610S does not suffer from output phase reversal when input voltages exceed the maximum common-mode voltage range.

The fast slew rate and great stability with capacitive loads make the ADA4610S a perfect fit for high performance filters. Low input bias currents, low offset, and low noise result in a wide dynamic range for photodiode amplifier circuits. Low noise and distortion, high output current, and excellent speed make the ADA4610S a great choice.

FEATURES and BENEFITS

  • Low offset voltage:
    0.4 mV maximum
  • Low offset voltage drift:
    8 μV/°C maximum
  • Low input bias current:
    25 pA typical at VSY= ±15 V
  • Dual-supply operation: ±5.0 V to ±15 V
  • Low noise
    - 7.3 nV/√Hz typical at f = 10 kHz
    - 1.7 μV p-p at 0.1 Hz to 10 Hz
  • Low distortion: 0.00006%
  • No phase reversal
  • Rail-to-Rail Output
  • Unity gain stable

Documentation

Title Content Type File Type
ADA4610S: Low Noise, Precision, Rail to Rail Output, JFET Dual Operational Amplifier Data Sheet (Rev A, 11/2013) (pdf, 828 kB) Data Sheets PDF
ADA4610S Single Event Effects Reports  (pdf, 4215 kB) Generic Radiation Reports PDF
ADA4610S High Dose Radiation Report  (pdf, 299 kB) Generic Radiation Reports PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADA4610S Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close