7B SERIES MODEL DEFINITIONS




Part
Number
Model Input Range Output Range
7B14   100Ω Platinum Alpha=0.00385  
7B14-01-1 -100°C to +100°C +1 V to +5 V
7B14-01-2 -100°C to +100°C 0 V to +10 V
7B14-02-1 0°C to +100°C +1 V to +5 V
7B14-02-2 0°C to +100°C 0 V to +10 V
7B14-03-1 0°C to +200°C +1 V to +5 V
7B14-03-2 0°C to +200°C 0 V to +10 V
7B14-04-1 0°C to +600°C +1 V to +5 V
7B14-04-2 0°C to +600°C 0 V to +10 V
7B14-05-1 -50°C to +350°C +1 V to +5 V
7B14-05-2 -50°C to +350°C 0 V to +10 V
  10Ω Copper Alpha=0.004274  
7B14-C-02-1 0°C to +120°C (10Ω @ +25°C) +1 V to +5 V
7B14-C-02-2 0°C to +120°C (10Ω @ +25°C) 0 V to +10 V
  120Ω Nickel Alpha=0.00672  
7B14-N-01-1 0°C to +300°C +1 V to +5 V
7B14-N-01-2 0°C to +300°C 0 V to +10 V
7B14-N-02-1 0°C to +200°C +1 V to +5 V
7B14-N-02-2 0°C to +200°C +0 V to +10 V
Part
Number
Model Input Range Output Range
7B21 7B21 -10 V to +10 V 0 V to +10 V
7B22 7B22 -10 V to +10 V -10 V to +10 V
7B27 7B27-J-01-1 -100°C to +760°C (-148°F to +1400°F) +1 V to +5 V
7B27-J-01-2 -100°C to +760°C (-148°F to +1400°F) 0 V to +10 V
7B27-J-10-1 0°C to +200°C (+32°F to +392°F) +1 V to +5 V
7B27-J-10-2 0°C to +200°C (+32°F to +392°F) 0 V to +10 V
7B27-J-11-1 0°C to +400°C (+32°F to +752°F) +1 V to +5 V
7B27-J-11-2 0°C to +400°C (+32°F to +752°F) 0 V to +10 V
7B27-J-12-1 0°C to +600°C (+32°F to +1112°F) +1 V to +5 V
7B27-J-12-2 0°C to +600°C (+32°F to +1112°F) 0 V to +10 V
7B27-J-13-1 +300°C to +600°C (+572°F to +1112°F) +1 V to +5 V
7B27-J-13-2 +300°C to +600°C (+572°F to +1112°F) 0 V to +10 V
7B27-K-02-1 -100°C to +1350°C (-148°F to +2462°F) +1 V to +5 V
7B27-K-02-2 -100°C to +1350°C (-148°F to +2462°F) 0 V to +10 V
7B27-K-20-1 0°C to +300°C (+32°F to +572°F) +1 V to +5 V
7B27-K-20-2 0°C to +300°C (+32°F to +572°F) 0 V to +10 V
7B27-K-21-1 0°C to +600°C (+32°F to +1112°F) +1 V to +5 V
7B27-K-21-2 0°C to +600°C (+32°F to +1112°F) 0 V to +10 V
7B27-K-22-1 0°C to +1200°C (+32°F to +2192°F) +1 V to +5 V
7B27-K-22-2 0°C to +1200°C (+32°F to +2192°F) 0 V to +10 V
7B27-K-23-1 +600°C to +1200°C (+1112°F to +2192°F) +1 V to +5 V
7B27-K-23-2 +600°C to +1200°C (+1112°F to +2192°F) 0 V to +10 V
7B27-T-03-1 -100°C to +400°C (-148°F to +752°F) +1 V to +5 V
7B27-T-03-2 -100°C to +400°C (-148°F to +7522°F) 0 V to +10 V
7B27-E-04-1 0°C to +900°C (+32°F to +1652°F) +1 V to +5 V
7B27-R-05-1 0°C to +1750°C (+32°F to +3182°F) +1 V to +5 V
7B27-R-05-2 0°C to +1750°C (+32°F to +3182°F) 0 V to +10 V
7B27-S-06-1 0°C to +1750°C (+32°F to +3182°F) +1 V to +5 V
7B27-S-06-2 0°C to +1750°C (+32°F to +3182°F) 0 V to +10 V
7B27-B-07-1 0°C to +1800°C (+32°F to +3272°F) +1 V to +5 V
7B27-B-07-2 0°C to +1800°C (+32°F to +3272°F) 0 V to +10 V
7B30 7B30-01-1 0 mV to +10 mV +1 V to +5 V
7B30-01-2 0 mV to +10 mV 0 V to +10 V
7B30-02-1 0 mV to +100 mV +1 V to +5 V
7B30-02-2 0 mV to +100 mV 0 V to +10 V
7B30-03-1 0 V to +1 V +1 V to +5 V
7B30-03-2 0 V to +1 V 0 V to +10 V
7B30-05-1 +1 V to +5 V +1 V to +5 V
7B30-05-1 +4 mA to +10 mA (with AC1391) +1 V to +5 V
7B30-05-2 +1 V to +5 V 0 V to +10 V
7B30-05-2 4 mA to +20 mA (with AC1391) 0 V to +10 V
7B30-06-1 -10 mV to +10 mV +1 V to +5 V
7B30-07-1 -100 mV to +100 mV +1 V to +5 V
7B30-07-2 -100 mV to +100 mV 0 V to +10 V
7B30-08-1 -1 V to +1 V +1 V to +5 V
7B30-08-2 -1 V to +1 V 0 V to +10 V
7B31 7B31-01-1 0 V to +10 V +1 V to +5 V
7B31-01-2 0 V to +10 V 0 V to +10 V
7B31-02-1 -5 V to +5 V +1 V to +5 V
7B31-02-2 -5 V to +5 V 0 V to +10 V
7B31-03-1 -10 V to +10 V +1 V to +5 V
7B31-03-2 -10 V to +10 V +0 V to +10 V
7B31-04-1 0 V to +5 V +1 V to +5 V
7B31-04-2 0 V to +5 V 0 V to +10 V
7B31-05-1 0 V to +20 V +1 V to +5 V
7B31-05-2 0 V to +20 V 0 V to +10 V
7B31-06-1 -20 V to +20 V +1 V to +5 V
7B31-06-2 -20 V to +20 V 0 V to +10 V
7B31-07-1 0 V to +50 V +1 V to +5 V
7B31-07-2 0 V to +50 V 0 V to +10 V
7B31-08-1 -50 V to +50 V +1 V to +5 V
7B31-08-2 -50 V to +50 V 0 V to +10 V
7B32 7B32-01-1 +4 mA to +20 mA +1 V to +5 V
7B32-01-2 0 mA to +20 mA 0 V to +10 V
7B33 7B33-01-1 +1 V to +5 V +1 V to +5 V
7B33-01-2 0 V to +5 V 0 V to +10 V
7B33-01-1 +4 mA to +20 mA (with AC1391) +1 V to +5 V
7B33-01-2 0 mA to +20 mA (with AC1391) 0 V to +10 V
Part
Number
Model Input Range Output Range
7B34   100Ω Platinum Alpha=0.00385  
7B34-01-1 -100°C to +100°C +1 V to +5 V
7B34-01-2 -100°C to +100°C 0 V to +10 V
7B34-02-1 0°C to +100°C +1 V to +5 V
7B34-02-2 0°C to +100°C 0 V to +10 V
7B34-03-1 0°C to +200°C +1 V to +5 V
7B34-03-2 0°C to +200°C 0 V to +10 V
7B34-04-1 0°C to +600°C +1 V to +5 V
7B34-04-2 0°C to +600°C 0 V to +10 V
7B34-05-1 -50°C to +350°C +1 V to +5 V
7B34-05-2 -50°C to +350°C 0 V to +10 V
  120Ω Nickel Alpha=0.00672  
7B34-N-01-1 0°C to +300°C +1 V to +5 V
7B34-N-01-2 0°C to +300°C 0 V to +10 V
7B34-N-02-1 0°C to +200°C +1 V to +5 V
7B34-N-02-2 0°C to +200°C 0 V to +10 V
  50Ω Copper Alpha=0.00214  
7B34-C50-01-1 -100°C to +100°C +1 V to +5 V
7B34-C50-02-1 0°C to +100°C +1 V to +5 V
7B34-C50-06-1 -50°C to +200°C +1 V to +5 V
Part
Number
Model Input Range Output Range
7B35 7B35-01-1 +4 mA to +20 mA +1 V to +5 V
7B35-01-2 +4 mA to +20 mA +2 V to +10 V
7B37 7B37-J-01-1 -100°C to +760°C (-148°F to +1400°F +1 V to +5 V
7B37-J-01-2 -100°C to +760°C (-148°F to +1400°F 0 V to +10 V
7B37-J-10-1 0°C to +200°C (+32°F to +392°F +1 V to +5 V
7B37-J-10-2 0°C to +200°C (+32°F to +392°F 0 V to +10 V
7B37-J-11-1 0°C to +400°C (+32°F to +752°F +1 V to +5 V
7B37-J-11-2 0°C to +400°C (+32°F to +752°F 0 V to +10 V
7B37-J-12-1 0°C to +600°C (+32°F to +1112°F +1 V to +5 V
7B37-J-12-2 0°C to +600°C (+32°F to +1112°F 0 V to +10 V
7B37-J-13-1 +300°C to +600°C (+572°F to +1112°F +1 V to +5 V
7B37-J-13-2 +300°C to +600°C (+572°F to +1112°F 0 V to +10 V
7B37-K-02-1 -100°C to +1350°C (-148°F to +2462°F +1 V to +5 V
7B37-K-02-2 -100°C to +1350°C (-148°F to +2462°F 0 V to +10 V
7B37-K-20-1 0°C to +300°C (+32°F to +572°F +1 V to +5 V
7B37-K-20-2 0°C to +300°C (+32°F to +572°F 0 V to +10 V
7B37-K-21-1 0°C to +600°C (+32°F to +1112°F +1 V to +5 V
7B37-K-21-2 0°C to +600°C (+32°F to +1112°F 0 V to +10 V
7B37-K-22-1 0°C to +1200°C (+32°F to +2192°F +1 V to +5 V
7B37-K-22-2 0°C to +1200°C (+32°F to +2192°F 0 V to +10 V
7B37-K-23-1 +600°C to +1200°C (+1112°F to +2192°F +1 V to +5 V
7B37-K-23-2 +600°C to +1200°C (+1112°F to +2192°F 0 V to +10 V
7B37-T-03-1 -100°C to +400°C (-148°F to +752°F +1 V to +5 V
7B37-T-03-1 -100°C to +400°C (-148°F to +752°F 0 V to +10 V
7B37-E-04-1 0°C to +900°C (+32°F to +1652°F +1 V to +5 V
7B37-E-04-2 0°C to +900°C (+32°F to +1652°F 0 V to +10 V
7B37-R-05-1 0°C to +1750°C (+32°F to +3182°F +1 V to +5 V
7B37-R-05-2 0°C to +1750°C (+32°F to +3182°F 0 V to +10 V
7B37-S-06-1 0°C to +1750°C (+32°F to +3182°F +1 V to +5 V
7B37-S-06-2 0°C to +1750°C (+32°F to +3182°F 0 V to +10 V
7B37-B-07-1 0°C to +1800°C (+32°F to +3272°F +1 V to +5 V
7B37-B-07-2 0°C to +1800°C (+32°F to +3272°F 0 V to +10 V
7B39 7B39-01 +1 V to +5 V +4 mA to +20 mA
7B39-02 0 V to +10 V 0 mA to +20 mA
7B40 7B40-01-1 0 mV to +10 mV +1 V to +5 V
7B40-01-2 0 mV to +10 mV 0 V to +10 V
7B40-02-1 0 mV to +100 mV +1 V to +5 V
7B40-02-2 0 mV to +100 mV 0 V to +10 V
7B40-03-1 0 V to +1 V +1 V to +5 V
7B40-03-2 0 V to +1 V 0 V to +10 V
7B40-06-1 -10 mV to +10 mV +1 V to +5 V
7B40-06-2 -10 mV to +10 mV 0 V to +10 V
7B40-07-1 -100 mV to +100 mV +1 V to +5 V
7B40-07-2 -100 mV to +100 mV 0 V to +10 V
7B40-08-1 -1 V to +1 V +1 V to +5 V
7B40-08-2 -1 V to +1 V 0 V to +10 V
7B41 7B41-01-1 0 V to +10 V +1 V to +5 V
7B41-01-2 0 V to +10 V 0 V to +10 V
7B41-02-1 -5 V to +5 V +1 V to +5 V
7B41-02-2 -5 V to +5 V 0 V to +10 V
7B41-03-1 -10 V to +10 V +1 V to +5 V
7B41-03-2 -10 V to +10 V 0 V to +10 V
7B41-04-1 0 V to +5 V +1 V to +5 V
7B41-04-2 0 V to +5 V 0 V to +10 V
7B41-05-1 0 V to +20 V +1 V to +5 V
7B41-05-2 0 V to +20 V 0 V to +10 V
7B41-06-1 -20 V to +20 V +1 V to +5 V
7B41-06-2 -20 V to +20 V 0 V to +10 V
7B41-07-1 0 V to +50 V +1 V to +5 V
7B41-07-2 0 V to +50 V 0 V to +10 V
7B41-08-1 -50 V to +50 V +1 V to +5 V
7B41-08-2 -50 V to +50 V 0 V to +10 V
7B47 7B47-J-01-1 0°C to +760°C (+32°F to +1400°F) +1 V to +5 V
7B47-J-01-2 0°C to +760°C (+32°F to +1400°F) 0 V to +10 V
7B47-J-02-1 -100°C to +300°C (-148°F to +572°F) +1 V to +5 V
7B47-J-02-2 -100°C to +300°C (-148°F to +572°F) 0 V to +10 V
7B47-K-03-1 0°C to +1300°C (+32°F to +2372°F) +1 V to +5 V
7B47-K-03-2 0°C to +1300°C (+32°F to +2372°F) 0 V to +10 V
7B47-K-04-1 0°C to +600°C (+32°F to +1112°F) +1 V to +5 V
7B47-K-04-2 0°C to +600°C (+32°F to +1112°F) 0 V to +10 V
7B47-T-05-1 0°C to +400°C (+32°F to +752°F) +1 V to +5 V
7B47-T-05-2 0°C to +400°C (+32°F to +752°F) 0 V to +10 V
7B47-T-06-1 -100°C to +200°C (-148°F to +392°F) +1 V to +5 V
7B47-T-06-2 -100°C to +200°C (-148°F to +392°F) 0 V to +10 V
7B47-E-07-1 0°C to +900°C (+32°F to +1652°F) +1 V to +5 V
7B47-E-07-2 0°C to +900°C (+32°F to +1652°F) 0 V to +10 V
7B47-R-08-1 +500°C to +1750°C (+932°F to +3182°F) +1 V to +5 V
7B47-R-08-2 +500°C to +1750°C (+932°F to +3182°F) 0 V to +10 V
7B47-S-09-1 +700°C to +1750°C (+1292°F to +3182°F) +1 V to +5 V
7B47-S-09-2 +700°C to +1750°C (+1292°F to +3182°F) 0 V to +10 V
7B47-B-10-1 +800°C to +1800°C (+1472°F to +3272°F) +1 V to +5 V
7B47-B-10-2 +800°C to +1800°C (+1472°F to +3272°F) 0 V to +10 V
7B47-N-11-1 +200°C to +1300°C (+392°F to +2372°F) +1 V to +5 V
7B47-N-11-2 +200°C to +1300°C (+392°F to +2372°F) 0 V to +10 V
Send Feedback X
content here.
content here.

Send Feedback

Close