| Part Number |
Model | Input Range | Output Range | Excitation | Sensitivity | Input Bridge | 3B16 | 3B16-00 | Externally Programmable2 | -10 V to +10 V & 4 mA to 20 mA | +10 V | Externally Programmable2 | Full Bridge | 3B16-01 | -30 mV to +30 mV | -10 V to +10 V & 4 mA to 20 mA | +10 V | 3 mV/V | Full Bridge | 3B16-Custom | * | * | +10 V | * | Full Bridge |
|---|
| Part Number |
Model | Output Ranges1 | Excitation Voltage | Excitation Frequency | 3B17 | 3B17-00 | -10 V to +10 V & 4 mA to 20 mA | Externally Programmable2 | Externally Programmable2 | 3B17-01 | -10 V to +10 V & 4 mA to 20 mA | 3 V rms | 2.5 kHz | 3B17-02 | -10 V to +10 V & 4 mA to 20 mA | 5 V rms | 5 kHz | 3B17-03 | -10 V to +10 V & 4 mA to 20 mA | 5 V rms | 7.5 kHz | 3B17-04 | -10 V to +10 V & 4 mA to 20 mA | 1 V rms | 10 kHz | 3B17-Custom | * | * | * | 3B17-D-00 | -10 V to +10 V & 4 mA to 20 mA | Externally Programmable2 | Externally Programmable2 | 3B17-D-01 | -10 V to +10 V & 4 mA to 20 mA | 3 V rms | 2.5 kHz | 3B17-D-02 | -10 V to +10 V & 4 mA to 20 mA | 5 V rms | 5 kHz | 3B17-D-03 | -10 V to +10 V & 4 mA to 20 mA | 5 V rms | 7.5 kHz | 3B17-D-04 | -10 V to +10 V & 4 mA to 20 mA | 1 V rms | 10 kHz |
|---|
| Part Number |
Model | Input Range | Output Ranges1 | Excitation1 | Sensitivity | Input Bridge | 3B18 | 3B18-00 | Externally Programmable2 | -10 V to +10 V & 4 mA to 20 mA | +10.0V or +3.33V | Externally Programmable2 | Full Bridge | 3B18-01 | -30 mV to +30 mV | -10 V to +10 V & 4 mA to 20 mA | +10.0V or +3.33V | 3 mV/V @ 10 Vexc | Full Bridge | 3B18-02 | -10 mV to +10 mV | -10 V to +10 V & 4 mA to 20 mA | +10.0V or +3.33V | 3 mV/V @ 3.33 Vexc | Full Bridge | 3B18-Custom | * | * | +10.0V or +3.33V | * | Full Bridge |
|---|
| Part Number |
Model | Output Range1 | Excitation Voltage | Excitation Frequency | Sensitivity | 3B20 | 3B20-00 | -10 V to +10 V & 4 mA to 20 mA | Externally Programmable2 | Externally Programmable2 | Externally Programmable2 | 3B20-01 | -10 V to +10 V & 4 mA to 20 mA | 5 V rms | 3 kHz | 2 mV rms/V | 3B20-Custom | * | * | * | * |
|---|
| Part Number |
Model | Input Range | Output Ranges1 | 3B30 | 3B30-00 | Externally Programmable2 | -10 V to +10 V & 4 mA to 20 mA | 3B30-01 | -10 mV to +10 mV | -10 V to +10 V & 4 mA to 20 mA | 3B30-02 | -50 mV to +50 mV | -10 V to +10 V & 4 mA to 20 mA | 3B30-03 | -100 mV to +100 mV | -10 V to +10 V & 4 mA to 20 mA | 3B30-Custom | * | * | 3B31 | 3B31-00 | Externally Programmable2 | -10 V to +10 V & 4 mA to 20 mA | 3B31-01 | -1 mV to +1 mV | -10 V to +10 V & 4 mA to 20 mA | 3B31-02 | -5 mV to +5 mV | -10 V to +10 V & 4 mA to 20 mA | 3B31-03 | -10 mV to +10 mV | -10 V to +10 V & 4 mA to 20 mA | 3B31-Custom | * | * | 3B32 | 3B32-00 | Externally Programmable2 | -10 V to +10 V & 4 mA to 20 mA | 3B32-01 | 4 mA to 20 mA | -10 V to +10 V & 4 mA to 20 mA | 3B32-02 | 0 mA to 20 mA | -10 V to +10 V & 4 mA to 20 mA | 3B32-Custom | * | * |
|---|