| 3B16 |
Non-Isolated Strain Gage Input: Full Bridge
+10 V Excitation; 3 Hz Bandwidth |
-10 V to +10 V |
| 3B17 |
Non-Isolated LVDT or RVDT Input; AC Excitation |
-10 V to +10 V |
| 3B18 |
Non-Isolated Strain Gage Input: Full Bridge
+10 V or 3.33 V Excitation 20 kHz Bandwidth |
-10 V to +10 V |
| 3B20 |
Non-Isolated AC Strain or Torque Input: Full Bridge;
AC Excitation; 100 Hz Bandwidth |
-10 V to +10 V |
| 3B30 |
Isolated millivolt Input; 3 Hz Bandwidth |
0 V to +10 V or -10 V to +10 V |
| 3B31 |
Isolated Volt Input; 3 Hz Bandwidth |
0 V to +10 V or -10 V to +10 V |
| 3B32 |
Isolated Current Input: 3 Hz Bandwidth |
0 to +10 V |
| 3B34 |
Isolated 2, 3, or 4-Wire RTD Input 100 Ω Pt, 10 Ω Cu, or 120 Ω Ni |
0 V to +10 V |
| 3B37 |
Isolated Thermocouple Input Type J, K, T, E, R, S, or B |
0 V to +10 V |
| 3B39 |
Isolated Current Output; 400 Hz Bandwidth |
4-20 mA or 0-20 mA |
| 3B40 |
Isolated Wide Bandwidth millivolt Input; 10 kHz Bandwidth |
0 V to +10 V or -10 V to +10 V |
| 3B41 |
Isolated Wide Bandwidth Volt Input;
10 kHz Bandwidth |
0 V to +10 V or -10 V to +10 V |
| 3B42 |
Isolated AC Sine Wave Input; 0 to 1 V rms Input |
0 V to +10 V |
| 3B43 |
Isolated AC Sine Wave Input; 0 to 50 V rms
Input |
0 V to +10 V |
| 3B44 |
Isolated AC Sine Wave Input; 0 to 550 V
rms Input |
0 V to +10 V |
| 3B45 |
Isolated Frequency Input; 0 to 300 Hz Input |
0 V to +10 V |
| 3B46 |
Isolated Frequency Input; 0 to 25 kHz Input |
0 V to +10 V |
| 3B47 |
Isolated Linearized Thermocouple Input Type J, K, T, E, R, S, or B |
0 V to +10 V |
3B01 3B02 3B03 |
4, 8 and 16 Channel Backplanes |
| Accessories |
Cables, Connectors, CJC Sensors, Rack Mount, Power Supplies, Etc. |