| 7B14 |
Non-Isolated Linearized RTD Input Module -
100 Ω Platinum, 10 Ω Copper or
120 Ω Nickel |
+1 V to +5 V or 0 V to +10 V |
| 7B21 |
Isolated Voltage Input Module -
300 Hz Bandwidth |
±10 V |
| 7B22 |
Isolated Voltage Output Module -
400 Hz Bandwidth |
±10 V |
| 7B27 |
Isolated Thermocouple Module -
J, K, T, E, R, S or B |
+1 V to +5 V or 0 V to +10 V |
| 7B30 |
Isolated millivolt/Voltage Input -
3 Hz Bandwidth |
+1 V to +5 V or 0 V to +10 V |
| 7B31 |
Isolated Voltage Input - 3 Hz Bandwidth |
+1 V to +5 V or 0 V to +10 V |
| 7B32 |
Isolated Process Current Input Module -
100 Hz Bandwidth |
+1 V to +5 V or 0 V to +10 V |
| 7B33 |
Isolated Voltage Input Module -
100 Hz Bandwidth |
+1 V to +5 V or 0 V to +10 V |
| 7B34 |
Isolated 2- or 3-Wire RTD Input Module -
100 Ω Platinum, 120 Ω Nickel or
50 Ω Copper |
+1 V to +5 V or 0 V to +10 V |
| 7B35 |
Isolated Process Current Input Module with
Isolated 24 V Loop Power |
+1 V to +5 V or 0 V to +10 V |
| 7B37 |
Isolated Thermocouple Input Module -
Type J, K, T, E, R, S, or B |
+1 V to +5 V or 0 V to +10 V |
| 7B39 |
Isolated Current Output - 100 Hz Bandwidth |
4 mA to 20 mA or 0 mA to 20 mA |
| 7B40 |
Isolated Wide Band Input Module - 10KHz Bandwidth, input range +/- 5mV to +/- 1V input |
1-5V or 0-10V |
| 7B41 |
Isolated Wide Band Input Module - 10KHz Bandwidth, input range up to +/- 50V |
1-5V or 0-10V |
| 7B47 |
Isolated Linearized Thermocouple Input -
Type J, K, T, E, R, S, or B |
+1 V to +5 V or 0 V to +10 V |
| AC1387 |
1-Channel, DIN Rail Mounting Card |
7BP04-1, 7BP08-1,
7BP16-1 |
4-, 8- and 16-Channel Backplanes |
| Accessories |
Cables, Connectors, Current Conversion Resistor, Rack Mount Kit |