6B50-1/6B50-2 FIELD CONFIGURABLE DIGITAL I/O




Functional Description

6b50-2 The 6B50-1 and 6B50-2 are 24-channel digital I/O boards which are compatible with the 6B Series Signal-Conditioning Modules at the network level. Each converts commands from the host computer into logic levels suitable for interfacing with industry-standard opto-isolated digital I/O panels. All I/O channels can be configured for input or output, using bit or byte addressing. In addition, the status of the port can be read back by the host to confirm the
I/O configuration.

Synchronized Sampling

The firmwire of the 6B50 allows data to be sampled simultaneously from all 6B11, 6B11HV, 6B12, 6B12HV modules and all 6B50 boards in a 6B Series system. Each module or board stores the data in a separate register within its microcontroller and can access the data with a separate command.

Software Configuration

The 6B50-1 and 6B50-2 can be software-configured for address, baud rate, data format, checksum status and I/O configuration. All programmable parameters are stored in the nonvolatile memory of each digital I/O board.

Inside the 6B50-1 and 6B50-2

An on-board microcontroller communicates with the host through an RS-232C port (Model 6B50-2), or with a 6B Series backplane through an RS-485 port (Model 6B50-1) to exchange command and status information.

An included EEPROM stores system parameters (address, baud rate, checksum, etc.) as well as I/O configuration information. The microcontroller is interfaced to 8-bit latches and buffers a maximum of 24 digital I/O channels. Each channel can be individually set as either an input or output. The 6B50-1 and 6B50-2 are 3.47-inch x 6.5-inch open boards that can be panel or rack mounted.



6B50-2 FBD

Figure 1. 6B50-1 Functional Block Diagram

6B50-2 FBD

Figure 2. 6B50-2 Functional Block Diagram

6B50-1

Order Now    Model 6B50-1

6B50-1/6B50-2

Figure 3. 6B50-1 and 6B50-2 Field Connection Diagram - Refer to Outline Section for Pinout Assignments

 

Input/Output

24-Channels Digital I/O

Communications

RS-232C Interface - Model 6B50-2

RS-485 Interface - Model 6B50-1



6B50-1 AND 6B50-2 Models Available

  Model Host PC
Communications
Expansion & Module
Communications
Digital I/O
(Software Configurable)
Order Now 6B50-1 N/A RS-485 24 Channels
Order Now 6B50-2 RS-232C RS-485 24 Channels


6B50-1 and 6B50-2 Specifications
(typical @ +23°C ±5°C and Vs = +24 V dc)

Description Model 6B50-1 and 6B50-2
Digital I/O
Number of I/O Channels 24 (Software Configurable for Input or Output)
I/O Circuit Configuration Open Collector Outputs with 47 kΩ Pullups to +5 V
Digital Inputs
   High-Level Input +3.5 V minimum; +5.25 V maximum
   Low Level Output 0.8 V maximum
Digital Outputs
   High Level Output Current 50 µA @ +5 V
   Low Level Output Current 100 mA @ +1.1 V
   High-Level Output Voltage +5.25 V maximum
Connector Male, 50-Pin
Communications
Model 6B50-2
Protocol RS-232C
Baud Rates, Software Selectable 300K, 600K, 1.2K, 2.4K, 4.8K, 9.6K,19.2K
Distance From Host PC and 6B50-2 50 feet maximum
Connector Male, DB-25
LED Indicators Data and Enable
Synchronized Sampling Command Yes
Conversion Time 1 ms maximum
Model 6B50-1
Protocol RS-485
Baud Rates, Software Selectable 300K, 600K, 1.2K, 2.4K, 4.8K, 9.6K, 19.2K
Distance From 6B Backplane and 6B50-1 4000 feet maximum
Connector 6 Screw Terminals
LED Indicators Data and Enable
Synchronized Sampling Command Yes
Conversion Time 1 ms maximum
Power Supply
Voltage, Operating +5 V dc ±5%
Voltage, maximum safe limit +6.5 V dc
Current +70 mA1
Fuse 1.5 amp Slow-blow, Littelfuse™ Type 251.01.5
Mechanical Dimensions 3.47" x 6.5"
(90.68 mm x 165.1 mm)
Environmental
Temperature Range
   Rated Performance 0°C to +70°C
   Operating 0°C to +70°C
   Storage -40°C to +85°C
Relative Humidity 0 to 95% @ +60°C, noncondensing
1 Excluding load current.
Specifications subject to change without notice.
Send Feedback X
content here.
content here.

Send Feedback

Close