|
6B Series Overview |
Available 6B Series Modules |
6B Series Backplanes |
6B Series Power Supplies |
6B Series Accessories |
6B Series Configuration Guide
All Series Modules |
Functional Description
The 6B13 and 6B13HV are single-channel isolated signal-conditioning modules which accept outputs from platinum, nickel and copper RTD sensors. Unlike conventional signal conditioners, the 6B13 and 6B13HV are complete microcomputer-based data acquisition systems. A major advantage of the on-board microcontroller is its ability to be remotely reconfigured for various sensor types and input ranges.

Figure 1. 6B13 and 6B13HV Functional Block Diagram

Figure 2. 6B13 and 6B13HV Field Connection Diagram
|
Inputs
100 Ω Platinum RTDs 120 Ω Nickel RTDs 10 Ω Copper RTDs |
Communications RS-485 Interface |
Models 6B13 and 6B13HV
| Range Description (Software Configurable) |
Accuracy (Typical) |
Error (Maximum) |
Noise (Peak-to-Peak) |
|---|---|---|---|
| Pt, -100°C to +100°C, α = 0.00385 | ±0.02°C | ±0.15°C | 0.03°C |
| Pt, 0°C to +100°C, α = 0.00385 | ±0.03°C | ±0.15°C | 0.04°C |
| Pt, -100°C to +200°C, α = 0.00385 | ±0.03°C | ±0.15°C | 0.04°C |
| Pt, -100°C to +600°C, α = 0.00385 | ±0.05°C | ±0.15°C | 0.05°C |
| Pt, -100°C to +100°C, α = 0.003916 | ±0.03°C | ±0.15°C | 0.03°C |
| Pt, 0°C to +100°C, α = 0.003916 | ±0.05°C | ±0.15°C | 0.03°C |
| Pt, 0°C to +200°C, α = 0.003916 | ±0.03°C | ±0.15°C | 0.04°C |
| Pt, 0°C to +600°C, α = 0.003916 | ±0.04°C | ±0.15°C | 0.05°C |
| Ni, -80°C to +100°C | ±0.05°C | ±0.15°C | 0.02°C |
| Ni, 0°C to +100°C | ±0.03°C | ±0.15°C | 0.02°C |
| Cu, (0 � @ +25°C), 0°C to +120°C | ±0.13°C | ±1.4°C | 0.04°C |
| Cu, (10 � @ +25°C), 0°C to +120°C | ±0.11°C | ±1.4°C | 0.04°C |
| Description | Model 6B13 and 6B13HV |
|---|---|
| Inputs, Software Selectable | |
| RTD Types | Platinum, 100 Ω, α = 0.00385 or 0.003916 Nickel, 120 <Ω Copper, 10 Ω |
| Temperature Ranges | Refer to Model Table |
| Communications | |
| Protocol | RS-485 |
| Baud Rates, Software Selectable | 300 K, 600 K, 1.2 K, 2.4 K, 9.6 K, 19.2 K |
| Accuracy | |
| Initial @ +25°C | Refer to Model Table |
| Input Offset vs. Temperature | ±0.005°C/°C1 |
| Span vs. Temperature | ±0.005°C/°C1 |
| Sensor Excitation Current | |
| 100 Ω Pt; 120 Ω Ni | 0.25 mA |
| 10 Ω Cu | 2.25 mA |
| Lead Wire Resistance, each lead | 10 Ω maximum |
| Lead Resistance Effect | |
| 100 Ω Pt; 120 Ω Ni | ±0.0007°C/Ω |
| 10 Ω Cu | ±0.01°C/Ω |
| Bandwidth, -3 dB | 4 Hz |
| Conversion Rate | 9 samples/second |
| Common-Mode Voltage (CMV) | |
| Input-to-Output and Power | |
| Model 6B13 | 1500 V rms, continuous |
| Model 6B13HV | 2500 V rms, continuous |
| Common Mode Rejection (CMR) | |
| 1 kΩ Source Imbalance @ 50/60 Hz | 160 dB |
| Normal Mode Rejection (NMR) | |
| 1 kΩ Source Imbalance @ 50/60 Hz | 56 dB |
| Input Protection | 240 V dc, continuous |
| Input Transient Protection | ANSI/IEEE C376.90.1-1989 |
| Power Supply | |
| Voltage, Operating | +5 V dc ±5% |
| Voltage, maximum safe limit | +6.5 V dc |
| Current | +100 mA |
| Mechanical Dimensions | 2.3" x 3.1" x 0.79" (58.4 mm x 78.7 mm x 19.1 mm) |
| Environmental | |
| Temperature Range | |
| Rated Performance | -25°C to +85°C |
| Operating | -25°C to +85°C |
| Storage | -40°C to +85°C |
| Relative Humidity, 24 hours | 0 to 95% @ +60°C noncondensing |
© 1995 - Analog Devices, Inc. All Rights Reserved