Functional Description
The 5B42 is a single-channel signal conditioning module that interfaces with two-wire transmitters, providing an isolated, regulated 20 V supply voltage. The module filters and amplifies the 4-to-20 mA process-current input to produce an accurately scaled, low-noise low-impedance output of +1 to +5 V or +2 to +10 V.
True Three-Port Isolation
The floating, differential input circuit on the field side eliminates the need for any input grounding. Signal and power isolation by transformer coupling uses a proprietary modulation technique for linear, stable and reliable performance. A demodulator on the computer side of the signal transformer recovers the original signal, which is then filtered and buffered to provide a low-noise, low-impedance output signal. True three-port isolation (Input-Output-Power) includes common-mode ratings of: 1500 V rms between input and output and input and power; 250 V rms between power and output - no return path is required between the power and signal output commons.
Accurate and Stable Performance
The 5B42 maintains accuracy over the wide operating temperature range of -40°C to +85°C through design for low parameter drift. This enables the module to provide output offset drift of only ±5 µV/°C and gain drift of just ±25 ppm/°C.
Why an Internal Current Sense Resistor
The 5B42 offers significant advantages over signal conditioners that require an external current sense resistor. First, an external resistor is not protected from accidental connection to a 240 V rms power line. Next, the external resistor tolerance must be added to the conditioners specified errors. In contrast, the 5B42 is calibrated and specified with its internal 25 Ω sense resistor. Further, the 5B42 signal input, loop supply and the sense resistor are all protected against accidental application of excess voltages up to 240 V rms. Finally, there is no need to install an external sense resistor on the backplane, but if one is installed it will not affect 5B42 performance.
Filtering and Protection
The 5B42 contains an optimized five-pole low-pass filter with a -3 dB bandwidth at 100-Hz that provides a low-overshoot step response and exceptionally low noise of 200 µV pk-pk in a 100 kHz bandwidth. Attenuation (normal mode rejection) increases at a 90 dB/decade rate beyond 100 Hz.
The module protects the computer side from damage due to field-side overvoltage faults. The module withstands 240 V rms at the input terminals without damage, thereby shielding the internal computer-side circuitry from field-side overvoltage conditions. In addition, the 5B42 is mix-and-match and hot-swappable with all other 5B Series modules, so can be inserted or removed from any socket in the same backplane without disrupting system power.
Convenience Features
A series output switch eliminates the need for external multiplexing in many applications. The switch is turned on by an active-low enable input. If the switch is to be on at all times, the enable-input should be grounded to output common as it is on the 5B01 and 5B08 backplanes.

Figure 1. 5B42 Functional Block Diagram
|
Input Ranges
Two-Wire Transmitters 4 to 20 mA Output Range +1 to +5 V or +2 to +10 V |
Figure 2. 5B42 Input Field Connections |
| Model | Input Range | Output Range | |
|---|---|---|---|
| Order Now | 5B42-01 | 4 mA to 20 mA | +1 V to +5 V |
| Order Now | 5B42-02 | 4 mA to 20 mA | +2 V to +10 V |
| 5B42-Custom | * | * |
| Description | Model 5B42 |
|---|---|
| Input Ranges | |
| Standard Ranges | 4 mA to 20 mA (Refer to Model Table) |
| Custom Ranges | 0 mA to 20 mA (Refer to Ordering Section) |
| Isolated Loop Supply Voltage | 20 V @ 4 mA to 20 mA Input |
| Output Ranges (RL > 50 kΩ) | +1 V to +5 V; +2 V to +10 V |
| Accuracy1 | |
| Initial @ +25°C | ±0.05% Span ±4 µA RTI |
| Nonlinearity | ±0.01% Span |
| Input Offset vs. Temperature | ±0.5 µV/°C |
| Output Offset vs. Temperature | ±5 µV/°C |
| Gain vs. Temperature | ±0.0025% of Reading/°C |
| Input Sense Resistor2 | 25 Ω |
| Noise | |
| Input, 0.1 Hz to 10 Hz Bandwidth | 10 nA rms |
| Output, 100 kHz Bandwidth | 200 µV peak-peak |
| Bandwidth, -3 dB | 100 Hz |
| Output Step Rise Time, 10% to 90% Span | 4 ms |
| Common-Mode Voltage (CMV) | |
| Output-to-Input, Continuous | 1500 V rms, maximum |
| Input-to-Power, Continuous | 1500 V rms, maximum |
| Output-to-Power, Continuous3 | 250 V rms, maximum |
| Transient | ANSI/IEEE C37.90.1-1989 |
| Common Mode Rejection (CMR) | |
| 1 kΩ Source Imbalance, 50/60 Hz | 140 dB |
| Normal Mode Rejection (NMR) | -3 dB @ 100 Hz (90 dB per decade > 100 Hz) |
| Input, Excitation, and Sense Resistor Protection | |
| Continuous | 240 V rms, maximum |
| Transient | ANSI/IEEE C37.90.1-1989 |
| Output Resistance | 25 Ω |
| Voltage Output Protection | Continuous Short to Ground |
| Output Current Limit | ±20 mA |
| Output Selection Time | 6 µs to ±1 mV of Vout @ Cload = 0 to 2,000 pF |
| Output Enable Control3 | |
| Max Logic "0" | +0.8 V |
| Min Logic "1" | +2.4 V |
| Max Logic "1" | +36 V |
| Input Current "0", "1" | 0.5 µA |
| Power Supply Voltage | +5 V dc ±5% |
| Power Supply Current | |
| @ Transmitter Load of 20 mA | 200 mA |
| @ Transmitter Load of 4 mA | 100 mA |
| Power Supply Sensitivity, RTI | ±1 µV/% of Vs |
| Mechanical Dimensions | 2.275" x 2.375" x 0.595" (57.8 mm x 59.1 mm x 15.1 mm) |
| Environmental | |
| Temperature Range | |
| Rated Performance | -40°C to +85°C |
| Operating | -40°C to +85°C |
| Storage | -40°C to +85°C |
| Relative Humidity | 0 to 95% @ +60°C, noncondensing |
| RFI Susceptibility | ±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
© 1995 - Analog Devices, Inc. All Rights Reserved