3B39 ISOLATED PROCESS CURRENT OUTPUT




Functional Description

3B39 The 3B39 is a single-channel signal conditioning current output module that interfaces, isolates and filters a 0 to +10 V or +10 V to +10 V input signal and provides an isolated process current output across loads of 0 to 850 Ω. The output current appears at the 3B Series backplane current output screw terminal block. It is intended for high-accuracy process control and monitoring applications requiring complete galvanic isolation and protection against damage from transients and faults between systems or separated system elements. Either of the two input voltage ranges can be converted to either of the two output current ranges via programming jumpers provided on the bottom of the module. Model 3B39 features a nonlinearity of ±0.01% and an accuracy of ±0.1%. Providing ±1500 V peak of galvanic transformer based isolation output-to-input and power, the 3B39 offers a common mode rejection (CMR) of 90 dB @ 50/60 Hz to preserve the integrity of low level signals in noisy environments. The 3B39 is mix-and-match and hot-swappable with other 3B Series modules, so it can be inserted or removed from any socket in the same backplane without disturbing system power.

Inside the 3B39 Series Module

Signal isolation by transformer coupling uses a proprietary modulation technique for linear, stable and reliable performance. A demodulator on the output side of the signal transformer recovers the original signal, which is then filtered and converted to an accurate current output by a current (V-to-I) converter output stage. Output protection enables the 3B39 to withstand accidental connection to 220 V rms power lines without damage, isolating computer-side circuitry. The 3B39 provides total ground isolation and transient protection when interfacing DACs to standard 4-20 mA current loops, a common requirement in microcomputer-based control systems.



3B39FBD_WIP

Figure 1. 3B39 Functional Block Diagram

3B39_FCD_WIP

Figure 2. 3B39 Input Field Connections

 

Input Type

0 to +10 V

-10 V to +10 V

Dual Outputs

4 mA to 20 mA

0 to 20 mA



3B39 Models Available

  Model Input Range Output Ranges1
Order Now 3B39 0 V to +10 V or -10 V to +10 V 0 mA to 20 mA or 4 mA to 20 mA

1 Output current range may be user programmed to 4 mA to 20 mA using jumper supplied.


3B39 Specifications
(typical @ +25°C and ±15 V dc, and +24 V dc Power)

Description Model 3B39
Input Voltage Standard Ranges1 0 V to +10 V or -10 V to +10 V
Input, Without Damage -20 V to +20 V, maximum
Input Resistance 10 kΩ
Output Ranges
Standard Ranges (RL = 0 to 850Ω) 4 mA to 20 mA or 0 mA to 20 mA
Custom Ranges Not Available
Accuracy2
Initial @ +25°C ±0.1% Span + CJC Sensor Error
Nonlinearity ±0.01% Span
Stability vs. Temperature
Current Output
Zero ±25 ppm of Span/°C
Span ±25 ppm of Reading/°C
Zero and Span Adjustment Range ±5% of Span
Noise
Input, 0.1 Hz to 10 Hz Bandwidth 0.2 µV rms
Output, 100 kHz Bandwidth 50 µV rms
Bandwidth, -3 dB 3 Hz
Output Rise Time, 10% to 90% Span 2 ms
Common-Mode Voltage (CMV)
Input-to-Output, Continuous ±1500 V peak, maximum
Transient ANSI/IEEE C37.90.1-1989
Common Mode Rejection (CMR)
1 kΩ Source Imbalance, 50/60 Hz 90 dB
Output Protection
Continuous, Normal Mode 220 V rms, maximum
Transient ANSI/IEEE C37.90.1-1989
Power Supply Voltages 3
±15 V dc Supplies
   Rated Operation ±(11.5 V dc to 16.5 V dc)
   Current ±10 mA
   Sensitivity ±0.01% span/V
+24 V dc Loop Supply
   Rated Operation +12 V dc to +30 V dc
   Current +27 mA @ lout = 20 mA
   Sensitivity ±0.0002% span/V
Mechanical Dimensions 3.15" x 3.395" x 0.775"
(80.0 mm x 86.2 mm x 19.7 mm)
Environmental
Temperature Range
   Rated Performance -25°C to +85°C
   Storage -55°C to +85°C
Relative Humidity, 24 hours 0 to 95% @ +60°C noncondensing
RFI Susceptibility ±0.5% Span error @ 400 MHz, 5 Watt, 3 ft

1 Input and Output Range may be selected using jumpers supplied.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
3 +24 V dc loop power is required for driving the current output at loads up to 850Ω. If a current output load of 400Ω or less is applied, +15 V dc is sufficient for loop power. If only voltage output is used, loop power is not required.
Specifications subject to change without notice.

Send Feedback X
content here.
content here.

Send Feedback

Close