Functional Description
The 3B30 and 3B31 are narrow-bandwidth (3Hz) single-channel signal conditioning modules which amplify, isolate, filter and protect analog input voltages and provide simultaneous precision voltage and current outputs. Each module performs complete signal conditioning, including isolating (±1500 V peak input-to-output and power) and protecting their computer side outputs from damage and loss of signal integrity, and shielding their inputs from damage from field-side overvoltage faults up to 220 V rms. The current output withstands 130 V rms without damage and interfaces user equipment through screw terminals located on the 3B Series backplane. Each plug-in, mix-and-match, hot-swappable module is easily field calibrated via front-panel zero and span adjustments for both voltage and current outputs.
3B Series Custom-Ranging Program
Externally-programmable versions, Models 3B30-00 and 3B31-00, enable the user to configure a special input range by using the optional plug-on AC1310 ranging card, which houses user-supplied resistors to determine zero and span. To facilitate selecting resistors, a Windows® program, 3B-CUSTOM, calculates resistor values based on the user-desired input/output ranges.
Inside the 3B30 and 3B31 Series Module
A chopper-stabilized low-drift (±1µV/°C) input amplifier assures stable long-term stability. At the amplifier input, a stable, zero-scale input voltage is subtracted from the input signal to set the zero-scale value. Zero suppression can exceed 100% of the input range. This is ideal for expanded-scale applications requiring high-resolution measurement of a selected portion of an input signal. For user convenience, the zero and span can be factory configured to meet custom range needs (Models 3B30-CUSTOM and 3B31-CUSTOM) or can be externally programmed (Models 3B30-00 and 3B31-00) via user supplied resistors inserted in the optional AC1310 plug-on ranging card. Internal lowpass filtering with a 4 Hz cutoff (-3 dB) two-pole Butterworth filter enhances both 60 dB normal-mode and 160 dB common-mode rejection at 50/60 Hz, enabling accurate measurement of small signals in high electrical noise.
Signal isolation is accomplished by transformer coupling with a proprietary modulation technique for linear, stable and reliable performance. The differential input circuit on the field side is fully floating, eliminating the need for any input grounding. A demodulator on the computer side of the signal transformer recovers the original signal, which is then filtered and buffered to provide a low-noise, low-impedance output voltage; this output also drives a voltage-to-current (V/I) converter to provide a simultaneous current output for interfacing versatility.
Figure 1. 3B30 and 3B31 Functional Block Diagram
Figure 2. 3B30 Input |
Figure 3. 3B31 Input |
|
Input Type 3B30: 3B31: |
Dual Outputs -10 V to +10 V 0 to 20 mA or 4 to 20 mA |
3B30 and 3B31 Models Available
| Model | Input Range | Output Ranges1 | |
|---|---|---|---|
| Order Now | 3B30-00 | Externally Programmable2 | -10 V to +10 V & 0 mA to 20 mA |
| Order Now | 3B30-01 | -10 mV to +10 mV | -10 V to +10 V & 0 mA to 20 mA |
| Order Now | 3B30-02 | -50 mV to +50 mV | -10 V to +10 V & 0 mA to 20 mA |
| Order Now | 3B30-03 | -100 mV to +100 mV | -10 V to +10 V & 0 mA to 20 mA |
| 3B30-Custom | * | * | |
| Order Now | 3B31-00 | Externally Programmable2 | -10 V to +10 V & 0 mA to 20 mA |
| Order Now | 3B31-01 | -1 V to +1 V | -10 V to +10 V & 0 mA to 20 mA |
| Order Now | 3B31-02 | -5 V to +5 V | -10 V to +10 V & 0 mA to 20 mA |
| Order Now | 3B31-03 | -10 V to +10 V | -10 V to +10 V & 0 mA to 20 mA |
| 3B31-Custom | * | -10 V to +10 V & 0 mA to 20 mA |
1 Output current range may be user programmed to 4 mA to 20 mA using jumper supplied.
2 Requires AC1310 ranging card.
* Custom Input/Output ranges are available. Refer to configuration guide.
3B30 and 3B31 Specifications
(typical @ +25°C and ±15 V dc, and +24 V dc Power)
| Description | Model 3B30 | Model 3B31 |
|---|---|---|
| Input Range | ||
| Standard Ranges | ±10 mV to ±100 mV | ±1 V to ±10 V |
| Custom Ranges | ±5 mV to ±500 mV | ±0.5 V to ±20 V |
| Output Range | ||
| Voltage (RL > 2 KΩ) | -10 V to +10 V | * |
| Current (RL = 0 to 850Ω)1 | 4 mA to 20 mA or 0 mA to 20 mA | * |
| Maximum Current Output Span | 0 mA to 31 mA | * |
| Accuracy2 | ||
| Initial @ +25°C | ±0.1% Span | * |
| Nonlinearity | ±0.01% Span | * |
| Stability vs. Temperature | ||
| Voltage Output | ||
| Zero | ±1 µV/°C (RTI) | ±25 ppm of Span/°C |
| Span | ±25 ppm of Reading/°C | * |
| Current Output3 | ||
| Zero | ±25 ppm of Span/°C | * |
| Span | ±25 ppm of Reading/°C | * |
| Zero and Span Adjustment Range4 | ±5% of Span | * |
| Input Bias Current | +3 nA | * |
| Input Resistance | 15 MΩ | 650 kΩ |
| Noise | ||
| Input, 0.1 Hz to 10 Hz Bandwidth | 0.2 µV rms | * |
| Output, 100 kHz Bandwidth | 50 µV rms | * |
| Bandwidth, -3 dB | 3 Hz | * |
| Output Rise Time, 10% to 90% Span | 200 ms | * |
| Common-Mode Voltage (CMV) | ||
| Input-to-Output, Continuous | ±1500 V peak, maximum | * |
| Trasient | ANSI/IEEE C37.90.1-1989 | * |
| Common Mode Rejection (CMR) | ||
| 1 kΩ Source Imbalance, 50/60 Hz | 160 dB | 160 dB 150 dB (3B31-02); 145 dB (3B31-03) |
| Normal Mode Rejection, 50/60 Hz | 60 dB | * |
| Input Protection | ||
| Continuous | 220 V rms maximum | * |
| Transient | ANSI/IEEE C37.90.1-1989 | * |
| Voltage Output Protection | Continuous Short to Ground | * |
| Current Output Protection | 130 V rms, continuous | * |
| Power Supply Voltages 5 | ||
| ±15 V dc Supplies | ||
| Rated Operation | ±(11.5 V dc to 16.5 V dc) | * |
| Current | ±10 mA | * |
| Sensitivity | ±0.01% span/V | * |
| +24 V dc Loop Supply | ||
| Rated Operation | +12 V dc to +30 V dc | * |
| Current | +27 mA @ lout = 20 mA | * |
| Sensitivity | ±0.0002% span/V | * |
| Mechanical Dimensions | 3.15" x 3.395" x 0.775" 80.0 mm x 86.2 mm x 19.7 mm) |
* |
| Environmental | ||
| Temperature Range | ||
| Rated Performance | -25°C to +85°C | * |
| Storage | -55°C to +85°C | * |
| Relative Humidity, 24 hours | 0 to 95% @ +60°C noncondensing | * |
| RFI Susceptibility | ±0.5% Span error @ 400 MHz, 5 Watt, 3 ft | * |
* Specifications same as model 3B30.
1 For a 0 to 20 mA range, a typical minimum output current is 10 µA.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
3 With respect to the voltage output.
4 A wide range of custom zero suppression and span is available with the 3B30-00 and 3B31-00 models, using the AC1310 ranging card.
5 +24 V dc loop power is required for driving the current output at loads up to 850Ω. If a current output load of 400Ω or less is applied, +15 V dc is sufficient for loop power. If only voltage output is used, loop power is not required.
Specifications subject to change without notice.
© 1995 - Analog Devices, Inc. All Rights Reserved