3B20 AC STRAIN GAGE, TORQUE TRANSDUCER INPUT



Functional Description

3B20-01 The 3B20 is a wideband single-channel signal-conditioning module which interfaces 4-arm AC bridge transducer signals ranging between 1.5 mV rms and 150 mV rms, providing simultaneous precision voltage and current outputs. In addition, the module provides an AC excitation voltage of 2 V rms to 10 V rms at frequencies between 1 kHz and 10 kHz. The module withstands 130 V rms at its current output terminals without damage, thereby shielding computer-side circuitry from field-side overvoltage conditions. The 3B20 is a plug-in, mix-and-match, hot-swappable module and is easily field calibrated via front-panel zero and span adjustments for both voltage and current outputs.

3B Series Custom-Ranging Program

Externally-programmable Model 3B20-00, enables the user to configure a special input range, including tare weight suppression, by using the optional plug-on AC1310 ranging card, which houses user-supplied resistors to determine zero and span. To facilitate selecting resistors, a Windows® program, 3B-CUSTOM, calculates resistor values based on the user-desired input/output ranges.

Inside the 3B20 Series Module

The 3B20 input and AC bridge excitation output terminals are protected for up to 130 V rms. The excitation amplitude and frequency can be specified with the Model 3B20-CUSTOM or user configured with Model 3B20-00 and an optional plug-on Model AC1310 ranging card. Both the voltage and current outputs can be independently adjusted for a minimum of ±1 V for the zero and 25% of the span range with front-panel user-accessible potentiometers. In addition, phase shifts of up to 37.25° between excitation signal and the output signal from the strain gauge or torque transducer can be compensated via front-panel screw terminal adjustments.



3B20FBD WIP

Figure 1. 3B20 Functional Block Diagram

3B20 WIP

Figure 2. 3B20 Input Field Connections

 

Input Type

1.5 mV rms to 150 mV rms

Full 4-Arm AC Strain Gage

AC Torque Transducer

Dual Outputs

-10 V to +10 V

4 mA to 20 mA or 0 to 20 mA


3B20 Models Available

  Model Excitation
Voltage
Excitation
Frequency
Input Range Sensitivity Output
Ranges1
Order Now 3B20-00 Externally
Programmable2
Externally
Programmable2
Externally
Programmable2
Externally
Programmable2
-10 V to +10 V &
0 mA to 20 mA
Order Now 3B20-01 5 V rms 3 kHz 20 mV rms 2 mV rms/V -10 V to +10 V &
0 mA to 20 mA
  3B20-Custom * * * * *

1 Output current range may be user programmed to 4 mA to 20 mA using jumper supplied.
2 Requires AC1310 ranging card.
* Custom Input/Output ranges are available. Refer to configuration guide.


3B20 Specifications
(typical @ +25°C and ±15 V dc, and +24 V dc Power)

Description Model 3B20
Input Range
Standard Range Refer to Model Table
Custom Ranges Vin = 1.5 mV rms to 150 mV rms
Vexc = 2 V rms to 10 V rms
Vexc freq. = 1 kHz to 10 kHz
Output Range
Voltage (RL > 2 KΩ) -10 V to +10 V
Current (RL = 0 to 850Ω)1 4 mA to 20 mA or 0 mA to 20 mA
   With Input Overload 40 mA, maximum
Accuracy2
Initial @ +25°C ±0.1% Span
Nonlinearity2 ±0.05% Span
Stability vs. Temperature
Voltage Output
   Zero ±0.005% of Span/°C
   Span ±0.01% of Span/°C
Current Output3
   Zero ±25 ppm of Span/°C
   Span ±25 ppm of Reading/°C
Bridge Excitation
Voltage4 2 V rms to 10 V rms
Voltage, tolerance ±2.5%
Frequency4 1 kHz to 10 kHz, ±15%
Drive Up to 20 mA rms, minimum
Harmonic Distortion < 0.5%
Span Calibration Adjustment Range4 ±25% of span, minimum
Zero Calibration Adjustment Range4 ±1 V, minimum
Phase Adjustment Range5 0 to 4.25° minimum @ 1 kHz
0 to 14° minimum @ 3.28 kHz
0 to 37.25° minimum @ 10 kHz
Input Bias Current +10 nA
Input Resistance 100 MΩ
Bandwidth, -3 dB 100 Hz
Output Rise Time, 10% to 90% Span 200 ms
Input Protection, Signal and Excitation Voltage
Continuous 130 V rms maximum
Trasient ANSI/IEEE C37.90.1-1989
Voltage Output Protection Continuous Short to Ground
Current Output Protection 130 V rms, continuous
Power Supply Voltages 5
±15 V dc Supplies
   Rated Operation ±(13 V dc to 18 V dc)
   Current ±65 mA
   Sensitivity ±0.03% span/V
+24 V dc Loop Supply
   Rated Operation +13.5 V dc to +30 V dc
   Current +27 mA @ lout = 20 mA
   Sensitivity ±0.001% span/V
Mechanical Dimensions 3.15" x 3.395" x 0.775"
(80.0 mm x 86.2 mm x 19.7 mm)
Environmental
Temperature Range
   Rated Performance -25°C to +85°C
   Storage -55°C to +85°C
Relative Humidity, 24 hours 0 to 95% @ +60°C noncondensing
RFI Susceptibility ±0.5% Span error @ 400 MHz, 5 Watt, 3 ft

1 For a 0 mA to 20 mA range, a typical minimum output current is 10 µA.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
3 With respect to the voltage output.
4 A wide range of custom zero suppression and span is available with the 3B20-00 model, using the AC1310 ranging card.
5 +24 V dc loop power is required for driving the current output at loads up to 850Ω. If a current output load of 400Ω or less is applied, +15 V dc is sufficient for loop power. If only voltage output is used, loop power is not required.
Specifications subject to change without notice.

Send Feedback X
content here.
content here.

Send Feedback

Close