General Description
The 6B Series backplanes, combined with modules and the 6B50 digital I/O boards, provide a complete data acquisition system. Each backplane incorporates screw terminals for field wiring inputs and outputs, as well as temperature sensors - Model AC1361 - for cold junction compensation (CJC) with thermocouple modules. The communications interface is RS-232C to host computer and bi-directional RS-485 between backplanes. Functional block diagrams of the 16-channel Model 6BP16 backplanes are shown in Figure 1 and Figure 2.
For flexibility in applications, one, four and sixteen channel backplanes are available. These can be ordered with the standard RS-485 interface (-1 type backplanes) or with the optional RS-232C to RS-485 converter (-2 type backplanes). The RS-232C interface allows easy hookup to most computer serial ports, while the bi-directional RS-485 interface can be used for daisy chaining additional backplanes. The RS-485 interface can drive a twisted pair cable up to a maximum of 4000 feet. Figure 3 illustrates a daisy-chain 6B Series Configuration, while Figure 4 illustrates a multidrop configuration.
All 6B Series backplanes require a +5V ±5% regulated power supply for the backplane circuitry as well as the modules. A backplane and power supply (Model 955, 977 or PWR-01) can be mounted on the Model AC1380 19-inch rack mount kit. Complete 6B Series backplane specifications are shown in the tables.
Figure 1. Functional Block Diagram Model 6BP16-1
Figure 2. Functional Block Diagram Model 6BP16-2
Figure 3. Daisy-Chain 6B Series .Configuration Example
Figure 4. Multi-Drop 6B Series Configuration Example
|
Features Mix and Match 6B Series I/O Module Capability CE Certified - EMC Directive 89/336/EEC Configuration Jumper (W1) on all Backplanes 1500 V rms and 2500 V rms (HV) Channel/Channel and Input/Output Isolation Three Backplane Options : 1-, 4-, 16-Channels -25°C to +85°C Temperature Range 6B Series Backplane Benefits Isolation Options - the 6B Series module family offers two isolation levels : 1500 V rms and 2500 V rms (HV). The 6BP01 and 6BP04HV support 2500 V rms input-output/channel-channel isolation. All other backplanes support 1500 V rms. Configuration Jumper - The configuration jumper (W1) enables changes to the address, baud rate, and checksum of the 6B module installed in the leftmost position of the backplane. When the W1 jumper is installed on power-up, the module is forced into a known address (00H), baud rate (9600), and checksum status (disabled). It is then possible to address the module to verify and change its configuration. Screw Termination Block - Each channel on a 6B Series backplane has a screw termination block with four screw terminals for connecting transducers. These screw terminals satisfy all transducer and process current outputs. 50 Ω Current Conversion Resistor Socket - To use a 6B11 or 6B12 analog input module to measure process current inputs, a 50 ½ (0.1%) current conversion resistor - Model AC1381 - is inserted into pin sockets provided on each channel. Shunt Diode - A shunt diode on each 6B Series backplane provides polarity reversal protection to the backplane. Fuse - a fuse on each 6B Series backplane protects the backplane from damage caused by short circuits or by failure of one of the modules on the backplane. Status Indicators - Two LEDs indicate the status of the communication lines. Networking - Multiple backplanes and multiple 6B50 digital I/O boards can be connected in an RS-485 network. A system may be configured with a total of 256 channels - note each 6B module counts as one channel and, each 6B50 digital 24-channel I/O board counts as one channel. |
Order Now Model 6BP01-1
Order Now Model 6BP01-2
Order Now Model 6BP04-1
Order Now Model 6BP04-2
Order Now Model 6BP04HV-1
Order Now Model 6BP04HV-2
Order Now Model 6BP16-1
Order Now Model 6BP16-2 |
6B Series Single Channel Backplane Specifications
| Feature | Model 6BP01-1 | Model 6BP01-2 |
|---|---|---|
| Analog Input/Output Channels | 1 | 1 |
| Interface | ||
| Communications Input | RS-485 | RS-232C |
| Connector Type | Screw Terminals | Female DB-25 |
| Communication Output | N/A | RS-485 |
| Connector Type | N/A | Screw Terminals |
| Cold Junction Temperature Sensor | ||
| Number provided on backplane | 1 | * |
| Type | AC1361 | * |
| Initial Accuracy @ +25°C | ±0.25°C (±0.75°C, maximum) | * |
| Accuracy, +5°C to +45°C | ±0.5°C (±0.0125°C/°C) | * |
| Configuration Jumper | Yes | * |
| Provision For Mounting AC1381 Resistor | Yes | * |
| Isolation | ||
| Input-to-Output and Power Continuous | 2500 V rms, maximum | * |
| Transient | ANSI/IEEE C37.90.1-1989 | * |
| Power Supply | ||
| Voltage: Operating | Passive | +5 V dc ±5% |
| Voltage: Max Safe Limit-with modules | +6.5 V dc | * |
| Current | N/A | 60 mA |
| Fuse | 0.5 Ampere, slow-blow Littelfuse 251.500 |
* * |
| Mechanical Dimensions | 4.25" x 1.37" (108 mm x 34.80 mm) |
* * |
| Environmental | ||
| Temperature Range | ||
| Rated Performance | -25°C to +85°C | * |
| Operating | -25°C to +85°C | * |
| Storage | -40°C to +85°C | * |
| Relative Humidity | 0 to 95% @ +60°C noncondensing | * |
6B Series Four Channel Backplane Specifications
| Feature | Model 6BP04-1 | 6BP04-2 | 6BP04HV-1 | 6BP04HV-2 |
|---|---|---|---|---|
| Analog Input/Output Channels | 4 | * | * | * |
| Interface | ||||
| Communications Input | RS-485 | RS-232C | * | RS-232C |
| Connector Type | Screw Terminals | DB-25 | * | DB-25 |
| Communication Output | RS-485 | * | * | * |
| Connector Type | Screw Terminals | * | * | * |
| Cold Junction Temperature Sensor | ||||
| Number provided on backplane | 4 | * | * | * |
| Type | AC1361 | * | * | * |
| Initial Accuracy @ +25°C | ±0.25°C (±0.75°C, maximum) | * | * | * |
| Accuracy, +5°C to +45°C | ±0.5°C (±0.0125°C/°C) | * | * | * |
| Configuration Jumper | Yes | * | * | * |
| Provision For Mounting AC1381 Resistors | Yes | * | * | * |
| Isolation | ||||
| Input-to-Output and Power Continuous | 1500 V rms, maximum | * | 2500 V rms, maximum |
** |
| Transient | ANSI/IEEE C37.90.1-1989 | * | * | * |
| Power Supply | ||||
| Voltage: Operating | +5 V dc ±5% | * | * | * |
| Voltage: Max Safe Limit-with module | +6.5 V dc | * | +35 V dc | ** |
| Overvoltage Protection | N/A | N/A | >6.5 V dc | ** |
| Current | 60 mA | * | * | * |
| Fuse | 5 Ampere, slow-blow Littelfuse 251.500 |
* * |
* * |
* * |
| Mechanical Dimensions | 3.47" x 6.5" (90.68 mm x 165 mm) |
* * |
* * |
* * |
| Environmental | ||||
| Temperature Range | ||||
| Rated Performance | -25°C to +85°C | * | * | * |
| Operating | -25°C to +85°C | * | * | * |
| Storage | -40°C to +85°C | * | * | * |
| Relative Humidity | 0 to 95% @ +60°C noncondensing | * | * | * |
6B Series Sixteen Channel Backplane Specifications
| Feature | Model 6BP16-1 | Model 6BP16-2 |
|---|---|---|
| Analog Input/Output Channels | 16 | 16 |
| Interface | ||
| Communications Input | RS-485 | RS-232C |
| Connector Type | Screw Terminals | Female DB-25 |
| Communication Output | RS-485 | RS-485 |
| Connector Type | Screw Terminals | Screw Terminals |
| Cold Junction Temperature Sensor | ||
| Number provided on backplane | 16 | * |
| Type | AC1361 | * |
| Initial Accuracy @ +25°C | ±0.25°C (±0.75°C, maximum) | * |
| Accuracy, +5°C to +45°C | ±0.5°C (±0.0125°C/°C) | * |
| Configuration Jumper | Yes | * |
| Provision For Mounting AC1381 Resistors | Yes | * |
| Isolation | ||
| Input-to-Output and Power Continuous | 1500 V rms, maximum | * |
| Transient | ANSI/IEEE C37.90.1-1989 | * |
| Power Supply | ||
| Voltage: Operating | +5 V dc ±5% | * |
| Voltage: Max Safe Limit-with modules | +6.5 V dc | * |
| Current | 60 mA | * |
| Fuse | 5 Ampere, slow-blow Littelfuse 251.500 |
* * |
| Mechanical Dimensions | 3.47" x 17.4" (90.68 mm x 442 mm) |
* * |
| Environmental | ||
| Temperature Range | ||
| Rated Performance | -25°C to +85°C | * |
| Operating | -25°C to +85°C | * |
| Storage | -40°C to +85°C | * |
| Relative Humidity | 0 to 95% @ +60°C noncondensing | * |
© 1995 - Analog Devices, Inc. All Rights Reserved