|
7B Series Overview |
7B Series Model Definitions |
Available 7B Series Modules |
7B Series Backplanes |
7B Series Accessories |
7B Series Configuration Guide
All Series Modules |

The 7B41 is a single-channel signal conditioning module that interfaces, amplifies and filters unipolar and bipolar voltage inputs and provides a protected precision output of either +1 V to +5 V or 0 V to +10 V. Model 7B41 features a nonlinearity of ±0.02% maximum and an accuracy of ±0.1% maximum (±0.01% typical). To accurately measure low level signals in electrically noisy environments, 1500 V rms of galvanic transformer-based isolation with a common mode rejection (CMR) of 110 dB @ 50/60 Hz and a normal mode rejection (NMR) of 100 dB @ 50/60 Hz are provided. Rated to operate with a nominal +24 V DC supply, Model 7B41 is mix-and-match and hot-swappable with other 7B Series input modules, so it can be inserted or removed from any socket in the same backplane without disturbing system power.
Inside the 7B41 Series Module
The floating differential input of Model 7B41 is fully protected up to 240 V rms line voltage. A one-pole 10 KHz filter preconditions the input signal prior to amplification by a low drift input amplifier. Amplitude modulation is used to implement transformer isolation (1500 V rms input-to-output and power). Isolated front-end circuitry power is supplied by a DC/DC converter. The output section contains a four pole low pass filter (-3 dB @ 10KHz), a buffer amplifier and a power oscillator. The two-pole output filter and subsequent buffer ensures that a low noise, low impedance (<1Ω ) signal is available at the output to drive loads of 2 kΩ minimum.
Figure 1. 7B41 Functional Block Diagram
|
Input Types ±5V to ±50 VOutput Options +1 V to +5 V0 V to +10 V |
![]() Figure 2. 7B41 |
| Model | Input Range | Output Range | |
| Order Now | 7B41-01-1 | 0-10V | 1-5V |
| Order Now | 7B41-01-2 | 0-10V | 0-10V |
| Order Now | 7B41-02-1 | +/-5V | 1-5V |
| Order Now | 7B41-02-2 | +/-5V | 0-10V |
| Order Now | 7B41-03-1 | +/-10V | 1-5V |
| Order Now | 7B41-03-2 | +/-10V | 0-10V |
| Order Now | 7B41-04-1 | 0-5V | 1-5V |
| Order Now | 7B41-04-2 | 0-5V | 0-10V |
| Order Now | 7B41-05-1 | 0-20V | 1-5V |
| Order Now | 7B41-05-2 | 0-20V | 0-10V |
| Order Now | 7B41-06-1 | +/-20V | 0-10V |
| Order Now | 7B41-07-1 | 0-50V | 1-5V |
| Order Now | 7B41-07-2 | 0-50V | 0-10V |
| Order Now | 7B41-08-1 | +/-50V | 1-5V |
| Order Now | 7B41-08-2 | +/-50V | 0-10V |
| Description | Model 7B41 |
| Range1 | |
| Standard Range | +/- 5V to +/- 50V |
| Custom Ranges | YES |
| Output Range Options (RL > 2 kΩ) | 1-5V or 0-10V (1) |
| Accuracy2 | |
| Initial @25C | 0.01% span (0.1% max) |
| Nonlinearity (BSL) | +/-0.02% max |
| Input Ofs vs. Temp | 0.5uV/C |
| Zero Suppression vs. Temp | 0.002%Vz/C |
| Span vs. Temp | +/-35ppm/C |
| Output Ofs vs. Temp | +/-0.001% span |
| Input Bias Current | +/- 100 pA |
| Input Resistance | |
| Power On | >1M Ohm |
| Power Off | >1M Ohm |
| Overload | >1M Ohm |
| Output Noise | |
| 5MHz Bandwidth | 2mV peak |
| 10Hz-100KHz Bandwidth | 1mV rms |
| 0.1Hz-10Hz Bandwidth | 0.5uV peak |
| Bandwidth, -3dB (7-pole Butterworth Filter) | 10 KHz (2) |
| Output Rise Time, 10-90% span | 40 us (2) |
| Common-Mode Voltage (CMV) | |
| Input-to-Output and Power Continues | 1500 Vrms min |
| Common Mode Rej. (CMR) | 110 dB |
| Normal Mode Rej. (NMR) 50/60 Hz | 100 dB/dec >10 Khz (2) |
| Input Protection | 240 Vrms, +/-35Vdc continuous |
| Input Transient Protection | ANSI/IEEE C37.90.1-1989 |
| Output Resistance | <1 Ohm |
| Output Voltage/ Current Limit | +/-12V, +/-14mA |
| Power Supply | |
| Voltage, Rated Performance | 14-35Vdc |
| Current | 20mA max |
| Sensitivity | +/-0.0001%/%Vs |
| Mechanical Dimensions | 1.663"x2.11"x0.563" (42.24mm x 53.6mm x 14.3mm) |
| Weight | 60 gms |
| Environmental | |
| Temperature Range, Operating | -40°C to +85°C |
| Temperature Range, Storage | -40°C to +85°C |
| Relative Humidity | 0 to 90% @ +60°C non-condensing |
| ESD Sensitivity | IEC 801-2, Level 2 |
| RFI Susceptibility | 0.1% span max @ 158,440 MHz, 5W, 3 ft. |
© 1995 - Analog Devices, Inc. All Rights Reserved